TL642

Telehandlers TL642

Request A Price Find Dealer

Key Specs

Rated Load Capacity
6500 lb
2948 kg
Maximum Lift Height
42 ft
12.8 m
Engine Model
Cat® C4.4 DITAAC
Cat® C4.4 DITAAC

Overview

CONFIGURED FOR SUCCESS

The TL642 is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.

Benefits

EFFICIENTLY POWERFUL

Superior stability and powerful hydraulics

ALL DAY COMFORT

Exceptional all-round visibility

DEFIANTLY DURABLE

Ground level servicing for easily accessible daily checks

Product Specifications for TL642

Rated Load Capacity 6500 lb 2948 kg
Maximum Lift Height 42 ft 12.8 m
Maximum Forward Reach 30 ft 9.1 m
Top Travel Speed 20 mile/h 32 km/h
Capacity at Maximum Reach 700 lb 317 kg
Drawbar Pull - Loaded 19783 lbf 88 kN
Frame Leveling 10° 10°
Turning Radius - Over Tires 12 ft 3.7 m
Capacity at Maximum Height 6000 lb 2722 kg
Engine Model Cat® C4.4 DITAAC Cat® C4.4 DITAAC
Gross Power - Basic 99 hp 74.5 kW
Operating Weight 21,693 lb 9840 kg
Standard 370/75-28 Duraforce Air 370/75-28 Duraforce Air
Optional (1) 370/75-28 Duraforce Foam Fill 370/75-28 Duraforce Foam Fill
Optional (4) 13.00 - 24 16 PR Air 13.00 - 24 16 PR Air
Optional (2) 13.00-24 12PR Foam 13.00-24 12PR Foam
Optional (3) 370/75-28 Non-Marking Air 370/75-28 Non-Marking Air
Optional (5) 370/75-28 Non-Marking Foam 370/75-28 Non-Marking Foam
Fuel Tank 38.3 gal (US) 145 l
Hydraulic System 40 gal (US) 151.4 l
Boom Up 15.5 s 15.5 s
Boom Down 10.7 s 10.7 s
Tele In 11.8 s 11.8 s
Tele Out 17 s 17 s
Gear Pump Single-section Single-section
Auxiliary Hydraulic Flow 18 gal/min 68 l/min
Auxiliary Hydraulic Pressure 3481 psi 240 bar
Parking Brakes Wet disc, spring applied hydraulic release on front axle Wet disc, spring applied hydraulic release on front axle
Service Brakes Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles
Type (1) Trunnion mounted planetary 55 degree steer axles. Trunnion mounted planetary 55 degree steer axles.
Type (2) High bias limited slip differential on front axle. High bias limited slip differential on front axle.
Carriages - Dual Fork Positioning 50 in 1270 mm
Cubing Forks [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in)
Lumber Forks - Option 2 [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in)
Carriages - Standard Tilt 50 in 1270 mm
Pallet Forks - Option 1 [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in)
Lumber Forks - Option 1 [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in)
Carriages - Side Shift 48 in 1220 mm
Carriages - Standard Rotate 50 in 1270 mm
Pallet Forks - Option 2 [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in)
Carriages - Swing 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung)
Pallet Forks - Option 3 [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in)
Forward 4 speed 4 speed
Reverse 3 speed 3 speed

TL642 Standard Equipment

TELESCOPIC BOOM

  • Boom angle indicator

ELECTRICAL

  • Alternator, 60 amp, 12 volt
  • Battery, 12 volt, 1000 CCA
  • Horn
  • Alarm, backup

OPERATOR STATION

  • Canopy, ROPS/FOPS
  • Joystick, single electronic
  • Adjustable joystick wristrest
  • Low step, grab bars for easy entry
  • Seat - vinyl, suspension with Cat logo
  • Steering wheel spinner knob
  • Floor mat - heavy duty
  • Left side rear view mirror
  • Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
  • Instruments - volt meter, hourmeter, engine oil pressure gauge, water temperature gauge. All gauges protected by clear acrylic cover.
  • Park Brake with indicator light
  • Steering Wheel with Cat logo
  • Cat keys and locks
  • Brakes - wet disc service

POWER TRAIN

  • Engine, Cat® C4.4 ACERT™ (100 HP)
  • Thermal starting aid
  • Transmission, Cat Power-shift, 4-speed forward, 3-speed reverse
  • Cat filters, hoses and couplings
  • Axles - Dana
  • Steering - 4 wheel
  • Parking brake with indicator light
  • Drive - 4 wheel

STRUCTURE

  • Chassis, frame level up to 10 degrees when operating in rough, uneven terrain
  • Cat IT Coupler

ANTI-FREEZE

  • Coolant - Anti-freeze, 50/50 Mix

TIRES

  • Tires - 370/75-28 Duraforce Air

OTHER EQUIPMENT

  • Integrated lift and tie down points
  • Standard Cat color paint
  • Auxillary hydraulics for auxillary attachments (one function)

TL642 Optional Equipment

TELESCOPIC BOOM

  • Hydraulic IT Coupler (includes Auxiliary Electrics)

ELECTRICAL

  • Work Light Group: 2 Cab mounted headlights -- 2 forward, 1 rearward; 1 Reversing Light; 2 Boom Mounted Lights, 1 Rotating Beacon
  • Engine heater block
  • Heater - open cab
  • Road Light Group -- Headlights, Brake Lights, Turn Signals

OPERATOR STATION

  • Air conditioning
  • Auxiliary hydraulics for Hydraulic Work Tools (one function)
  • Single Joystick - with Rocker Switch
  • EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
  • Skylight Wiper
  • Brick Guard - Top and front.

TIRES

  • Tires - 13.00-24 12PR Foam
  • Tires - 13.00-24 16PR Air
  • Tires - 370/75-28 Duraforce Foam Fill
  • Tires - 370/75-28 Non-Marking Air
  • Tires - 315/95-28 Telemaster Solid

OTHER EQUIPMENT

  • Fenders
  • Tow Hook - Pintle Type
  • Instant Hook - 4000 lb capacity, boom head mounted winch
  • Outriggers
  • Artic package - Package includes: 2400 AMP starter, 1000 watt hydraulic reservoir heater, 500 watt engine oil-pan heater, Dual maintenance free, 1375 CCA gel cell batteries, 160 watt battery heating blanket, 1000 watt engine block heater.

WORK TOOLS

  • Access Work Platform - 8 ft x 4 ft; 1,000 maximum capacity (available from factory)
  • Carriage - side shift, 50 in. (available from factory)
  • Lifting Hook - fork mounted (available from factory)
  • Truss Broom
  • Carriage - standard tilt, 50 in. (available from factory)
  • Carriage - wide tilt, 72 in. (available from factory)
  • Carriage - standard rotate, 50 in. (available from factory)
  • Carriage - wide rotate, 72 in. (available from factory)
  • Carriage - swing, 72 in., 100 degrees, 6000 lb capacity, 5000 lb swung (available from factory)
  • Pallet Forks - two 60 in, 2 in x 6 in, capacity per pair 6600 lb (available from factory)
  • Pallet Forks - two 48 in, 2.36 in x 4 in, capacity per pair 6600 lb (available from factory)
  • Cubing Forks - two 48 in, 2 in x 2 in, capacity per pair 3800 lb (available from factory)
  • Bucket - General Purpose 1.3 Cu. Yd.
  • Bucket - Material Handling 1.95 Cu. Yd.
  • Bucket - Multi-Purpose, 1.3 Cu. Yd.

See how TL642 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

TL642 Telehandler

TL642 Telehandler