TL1255

Telehandlers TL1255

Request A Price Find Dealer

Key Specs

Rated Load Capacity
12000 lb
5443 kg
Engine Model
Cat® C4.4 ACERT™
Cat® C4.4 ACERT™
Gross Power - Basic
142.1 hp
106 kW

Overview

CONFIGURED FOR SUCCESS

The TL1255 is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.

Benefits

EFFICIENTLY POWERFUL

Ground level servicing for easily accessible daily checks

ALL DAY COMFORT

Superior stability and powerful hydraulics

DEFIANTLY DURABLE

Exceptional all-round visibility

Product Specifications for TL1255

Rated Load Capacity 12000 lb 5443 kg
Maximum Forward Reach 42 ft 12.8 m
Top Travel Speed 20.5 mile/h 33 km/h
Drawbar Pull - Loaded 25605 lb 113.9 kN
Maximum Lift Height (o/r Down) 54.6 ft 16.6 m
Turning Radius - Over Tires 14 ft 4.3 m
Capacity at Maximum Height (o/r Down) 5000 lb 2268 kg
Frame Leveling 10° 10°
Capacity at Maximum Reach (o/r Down) 3500 lb 1587 kg
Engine Model Cat® C4.4 ACERT™ Cat® C4.4 ACERT™
Gross Power - Basic 142.1 hp 106 kW
Operating Weight 34097 lb 15466 kg
Standard 400/75-28 Duraforce Air 400/75-28 Duraforce Air
Optional 400/75-28 Duraforce Foam; 360/85-28 Telemaster Solid; 17.5 × 25 16PR Air; 17.5 × 25 12PR Foam; 400/75-28 Non-Marking Air; 400/75-28 Non-Marking Foam 400/75-28 Duraforce Foam; 360/85-28 Telemaster Solid; 17.5 × 25 16PR Air; 17.5 × 25 12PR Foam; 400/75-28 Non-Marking Air; 400/75-28 Non-Marking Foam
Fuel Tank 38 gal (US) 145 l
Hydraulic System 50 gal (US) 189 l
Pump Type Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump
Auxiliary Hydraulic Flow 25 gal/min 95 l/min
System Operating Pressure 3771 psi 260 bar
Auxiliary Hydraulic Pressure 3307 psi 228 bar
Note Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components.
Boom Up 16.7 s 16.7 s
Boom Down 14.4 s 14.4 s
Tele In 16.3 s 16.3 s
Tele Out 18.5 s 18.5 s
Reverse 3 speed 3 speed
Forward 4 speed 4 speed
Types (2) High bias limited slip differential on front axle. High bias limited slip differential on front axle.
Types (1) Trunnion mounted planetary 55-degree steer axles. Trunnion mounted planetary 55-degree steer axles.
Service Brakes Inboard wet disc brakes on front and rear axles. Inboard wet disc brakes on front and rear axles.
Parking Brakes Wet disc, spring applied hydraulic release on front axle. Wet disc, spring applied hydraulic release on front axle.
Carriages: Side Tilt - Option 1 50 in 1270 mm
Truss Booms - Option 1 12 ft 3.7 m
Carriages: Standard Tilt - Option 3 72 in 1829 mm
Carriages: Side Shift 48 in 1220 mm
Truss Booms - Option 2 15 ft 4.6 m
Buckets: General Purpose - Option 1 1.3 yd³ 1 m³
Coupler Hydraulic IT Coupler Hydraulic IT Coupler
Forks: Pallet - Option 1 48 in 1220 mm
Buckets: Grapple 1.7 yd³ 1.3 m³
Forks: Block/Cubing 48 in 1220 mm
Fork Extensions* 90 in 2286 mm
Carriages: Dual Hydraulic Fork Positioner - Option 2 72 in 1829 mm
Carriages: Standard Tilt - Option 1 50 in 1270 mm
Forks: Pallet - Option 2 60 in 1525 mm
Fork Mounted - Hopper Trash Hopper Trash Hopper
Buckets: General Purpose - Option 2 2 yd³ 1.5 m³
Truss with Winch - Option 2 12 ft 3.7 m
Truss with Winch - Option 1 3 ft 0.9 m
Carriages: Swing, 100° 72 in 1829 mm
Material Handling Arm Adjustable 2-4 m (Adjustable 6.7-13.2 ft) Adjustable 2-4 m (Adjustable 6.7-13.2 ft)
Fork Mounted - Hook Lifting Hook Lifting Hook
Carriages: Side Tilt - Option 2 72 in 1829 mm
Carriages: Standard Tilt - Option 2 60 in 1524 mm
Carriages: Dual Hydraulic Fork Positioner - Option 1 50 in 1270 mm
Buckets: Multi Purpose 1.3 yd³ 1 m³
Forks: Pallet - Option 3 72 in 1829 mm
Fork Mounted - Work Platform 1220 mm × 2438 mm (4 ft × 8 ft) 1220 mm × 2438 mm (4 ft × 8 ft)
Fork Mounted - Truss Boom Adjustable 2.1-3.6 m (Adjustable 7-12 ft) Adjustable 2.1-3.6 m (Adjustable 7-12 ft)
Note *For use with 1525 mm (60 in) forks or larger. *For use with 1525 mm (60 in) forks or larger.

TL1255 Standard Equipment

TELESCOPIC BOOM

  • Boom angle indicator

ELECTRICAL

  • Alternator, 60 amp, 12 volt
  • Battery, 12 volt, 1000 CCA
  • Horn
  • Alarm, backup

OPERATOR STATION

  • Canopy, ROPS/FOPS
  • Joystick, single electronic
  • Adjustable joystick wristrest
  • Grab bars for easy entry
  • Seat - vinyl, suspension with Cat logo
  • Steering wheel spinner knob
  • Floor mat - heavy duty
  • Left side rear view mirror
  • Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
  • Instruments - volt meter, hourmeter, engine oil pressure gauge, water temperature gauge. All gauges protected by clear acrylic cover.
  • Park Brake with indicator light
  • Steering Wheel with Cat logo
  • Cat keys and locks
  • Brakes - wet disc service
  • Belt, seat - 3" wide

POWER TRAIN

  • Engine, Cat C4.4 ACERT - 106 kW (142.1 hp) gross horsepower
  • Transmission, Cat PG145 6 speed Power-shift, 4-speed forward, 3-speed reverse
  • Cat filters, hoses and couplings
  • Axles - Dana
  • Steering - 4 wheel
  • Drive - 4 wheel

STRUCTURE

  • Chassis, frame level up to 10 degrees when operating in rough, uneven terrain
  • Cat IT Coupler

ANTI-FREEZE

  • Coolant - Anti-freeze, 50/50 Mix

TIRES

  • Tires - 370/75-28 Duraforce Air

OTHER EQUIPMENT

  • Integrated lift and tie down points
  • Standard Cat color paint
  • Auxillary hydraulics for auxillary attachments (one function)

TL1255 Optional Equipment

TELESCOPIC BOOM

  • Hydraulic IT Coupler (includes Auxiliary Electrics)

ELECTRICAL

  • Work Light Group: 3 Cab mounted Lights -- 2 forward, 1 rearward; 1 reversing light; 2 Boom mounted Lights, 1 rotating beacon
  • Engine heater block
  • Heater - open cab
  • Road Light Group -- Headlights, Brake Lights, Turn Signals

OPERATOR STATION

  • Air conditioning
  • Single Joystick - with Rocker Switch
  • EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
  • Skylight Wiper
  • Brick guard - Front and top.

TIRES

  • Tires - 370/75-28 Duraforce Foam Fill
  • Tires - 315/95-28 Telemaster Solid
  • Tire - 14.00-24 16PR Air
  • Tire - 14.00-24 12 PR Foam
  • Tires - 370/75-28 Non-Marking Air

OTHER EQUIPMENT

  • Fenders
  • Tow Hook - Pintle Type

WORK TOOLS

  • Carriage - side shift, 50 in. (available from factory)
  • Lifting Hook - fork mounted (available from factory)
  • Truss Broom
  • Carriage - standard tilt, 50 in. (available from factory)
  • Carriage - standard rotate, 50 in. (available from factory)
  • Carriage - swing, 72 in., 100 degrees, 9,000 lb. capacity, 5,000 lb. swung (available from factory)
  • Pallet Forks - two 60 in, 2 in x 6 in, 9,000 lb. capacity per pair (available from factory)
  • Pallet Forks - two 48 in, 2.36 in x 4 in, 9,000 lb. capacity per pair (available from factory)
  • Cubing Forks - two 48 in, 2 in x 2 in, 3,800 lb. capacity per pair (available from factory)
  • Bucket - General Purpose 1.3 Cu. Yd.
  • Bucket - Material Handling 1.95 Cu. Yd.
  • Bucket - Multi-Purpose, 1.3 Cu. Yd.
  • Work Platform -- 8 ft x 4 ft with maximum capacity of 1,000 lbs. Includes enclosed fork pockets, side entry/exit gate, removable front rail and wire mesh floor

See how TL1255 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

TL1255 Telehandler

TL1255 Telehandler