Studio Shot

Backhoes BH130, Smart

Request A Price Shop Now

Key Specs

Maximum Digging Depth
117 in
2972 mm
Operating Weight
2325.9 lb
1055 kg
Overall Length
87 in
2210 mm

Overview

Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.

Product Specifications for BH130, Smart

Maximum Digging Depth 117 in 2972 mm
Operating Weight 2325.9 lb 1055 kg
Overall Length 87 in 2210 mm
Stabilizer Spread - Operating Position 71.4 in 1813 mm
Digging Depth at 610 mm (2 ft) 124.3 in 3156 mm
Digging Depth at 4220 mm (8 ft) 106.5 in 2705 mm
Straight Wall Digging Depth 79.5 in 2020 mm
Overall Operating Height 146.6 in 3723 mm
Loading Height 97.2 in 2470 mm
Loading Reach 73.6 in 1869 mm
Reach From Swing Pivot at Ground Line 158.6 in 4029 mm
Swing Arc 180 degrees 180 degrees
Bucket Rotation 183 degrees 183 degrees
Bucket Breakout Force 7012.9 lb 3181 kg
Stick Breakout Force 3538.4 lb 1605 kg
Boom Pivot Height 17.6 in 448 mm
Ground Clearance 3.9 in 99 mm
Transport Height 100.9 in 2562 mm
Transport Width 80.4 in 2041 mm
Required Hydraulics Standard Flow Standard Flow
Optimal Hydraulic Flow 50-86 L/min (13-23 gpm) 50-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure 180-230 bar (2600-3340 psi) 180-230 bar (2600-3340 psi)
Total Side Shift Travel 33 in 838 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® BH130 Backhoe Attachment at Work

Cat® BH130 Backhoe Attachment at Work

Cat® BH130 Backhoe Attachment Operating Tips

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® BH130 Backhoe Attachment at Work
Cat® BH130 Backhoe Attachment at Work
Cat® BH130 Backhoe Attachment Operating Tips
An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.