Overview
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Key Specs
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Displaying 1-6 of 10
| Overall Width | 75.2 in 1911 mm |
| Cutting Width | 72 in 1829 mm |
| Maximum Cutting Diameter | 8 in 203 mm |
| Required Hydraulics | Standard Flow w/o Electrical Standard Flow w/o Electrical |
| Overall Length | 85.4 in 2170 mm |
| Overall Height | 28.9 in 733 mm |
| Weight | 2363.4 lb 1072 kg |
| Optimal Hydraulic Flow | 76-87 L/min (20-23 gpm) 76-87 L/min (20-23 gpm) |
| Optimal Hydraulic Pressure | 200-230 bar (2800-3300 psi) 200-230 bar (2800-3300 psi) |
| Tip Speed (Depends On Flow) | 2,436-2,772 mpm (7,992-9,094 fpm) 2,436-2,772 mpm (7,992-9,094 fpm) |
| Motor Displacement | 9.8 in³/rev 160 cm³/rev |
| Drive Shaft Torque | 369-566 N·m (272-417 lb/ft) 369-566 N·m (272-417 lb/ft) |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Industrial Brushcutters at Work
Cat® Industrial Brushcutter Overview
Cat® Industrial Brushcutter Operating Tips
Cat® Industrial Brushcutter Production Study
An Attachment for Every Job - Cat® Work Tool Attachments