Studio Shot

Brushcutters BR320

Request A Price Click for Price

Key Specs

Overall Width
79.7 in
2025 mm
Cutting Width
78 in
1981 mm
Maximum Cutting Diameter
3 in
76 mm

Overview

Cat® Brushcutters are used to clear land and overgrowth.

Product Specifications for BR320

Overall Width 79.7 in 2025 mm
Cutting Width 78 in 1981 mm
Maximum Cutting Diameter 3 in 76 mm
Required Hydraulics High Flow XPS High Flow XPS
Overall Length 92.4 in 2346 mm
Overall Height 21.3 in 542 mm
Weight 1175.1 lb 533 kg
Optimal Hydraulic Flow 100-130 L/min (26-34 gpm) 100-130 L/min (26-34 gpm)
Optimal Hydraulic Pressure 150-280 bar (2176-4065 psi) 150-280 bar (2176-4065 psi)
Tip Speed (Depends On Flow) 4332-5631 mpm (14212-18475 fpm) 4332-5631 mpm (14212-18475 fpm)
Motor Displacement 12 in³/rev 196 cm³/rev
Drive Shaft Torque 297-554 N.m (219-409 lb/ft) 297-554 N.m (219-409 lb/ft)

See how BR320 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the BR320

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.