Studio Shot

Brushcutters BR120

Request A Price Shop Now

Key Specs

Overall Width
79.7 in
2025 mm
Cutting Width
78 in
1981 mm
Maximum Cutting Diameter
3 in
76 mm

Overview

Cat® Brushcutters are used to clear land and overgrowth.

Product Specifications for BR120

Overall Width 79.7 in 2025 mm
Cutting Width 78 in 1981 mm
Maximum Cutting Diameter 3 in 76 mm
Required Hydraulics Standard Flow Standard Flow
Overall Length 92.4 in 2346 mm
Overall Height 21.3 in 542 mm
Weight 1161.8 lb 527 kg
Optimal Hydraulic Flow 57-87 L/min (15-23 gpm) 57-87 L/min (15-23 gpm)
Optimal Hydraulic Pressure 150-230 bar (2176-3340 psi) 150-230 bar (2176-3340 psi)
Tip Speed (Depends On Flow) 3417-5246 mpm (11210-17211 fpm) 3417-5246 mpm (11210-17211 fpm)
Motor Displacement 8.5 in³/rev 140 cm³/rev
Drive Shaft Torque 217-329 N.m (160-243 lb/ft) 217-329 N.m (160-243 lb/ft)

See how BR120 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Brushcutter Attachments at Work

Cat® Brushcutter Attachment Overview

Cat® Brushcutter Attachment Operating Tips

Cat® Brushcutter Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Brushcutter Attachments at Work
Cat® Brushcutter Attachment Overview
Cat® Brushcutter Attachment Operating Tips
Cat® Brushcutter Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.