4585mm (180in) Mat'l handing Arm, Fusion™

Material Handling Arms 4585mm (180in) Mat'l handing Arm, Fusion™

Request A Price Find Dealer

Key Specs

Maximum Load Rating
19000 lb
8616 kg
Retracted Length
120 in
3061 mm
Extended Length
187 in
4762 mm

Overview

4585mm (180in) Mat'l handing Arm, Fusion™

Product Specifications for 4585mm (180in) Mat'l handing Arm, Fusion™

Maximum Load Rating 19000 lb 8616 kg
Retracted Length 120 in 3061 mm
Extended Length 187 in 4762 mm
Length Between Adjustments 12 in 304.8 mm
Weight 1560 lb 707 kg

See how 4585mm (180in) Mat'l handing Arm, Fusion™ compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Material Handling Arms

Photos

Photos

Material Handling Arms
Photos
Photos

Check out current offers for the 4585mm (180in) Mat'l handing Arm, Fusion™

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.