Studio Shot

Material Handling Arms Material Handling Arm, Skid Steer Coupler

Request A Price Click for Price

Key Specs

Overall Width
51.8 in
1316 mm
Maximum Load Rating
1999.6 lb
907 kg
Maximum Horizontal Reach
84 in
2134 mm

Overview

Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.

Product Specifications for Material Handling Arm, Skid Steer Coupler

Overall Width 51.8 in 1316 mm
Maximum Load Rating 1999.6 lb 907 kg
Maximum Horizontal Reach 84 in 2134 mm
Weight 280 lb 127 kg
Overall Height 58 in 1473 mm
Retracted Length 40 in 1016 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how Material Handling Arm, Skid Steer Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® 289D Compact Track Loader and Material Handling Arm Moving Pipe

Cat® 289D Compact Track Loader and Material Handling Arm Moving Metal Structures

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 289D Compact Track Loader and Material Handling Arm Moving Pipe
Cat® 289D Compact Track Loader and Material Handling Arm Moving Metal Structures

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.