4121mm (162in) Mat'l Handling Arm, Fusion™

Material Handling Arms 4121mm (162in) Mat'l Handling Arm, Fusion™

Request A Price Find Dealer

Key Specs

Maximum Load Rating
19000 lb
8616 kg
Retracted Length
99 in
2521 mm
Extended Length
162 in
4121 mm

Overview

4121mm (162in) Mat'l Handling Arm, Fusion™

Product Specifications for 4121mm (162in) Mat'l Handling Arm, Fusion™

Maximum Load Rating 19000 lb 8616 kg
Retracted Length 99 in 2521 mm
Extended Length 162 in 4121 mm
Number of Adjustments 3 3
Length Between Adjustments 31 in 787 mm
Weight 1319 lb 598 kg

See how 4121mm (162in) Mat'l Handling Arm, Fusion™ compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Material Handling Arms

Photos

Photos

Material Handling Arms
Photos
Photos

Check out current offers for the 4121mm (162in) Mat'l Handling Arm, Fusion™

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.