Material Handling Arms

Material Handling Arms 4137 mm (163 in) Material Handling Arm, Fusion

Request A Price Find Dealer

Key Specs

Maximum Load Rating
19000 lb
8616 kg
Retracted Length
109 in
2760 mm
Extended Length
163 in
4137 mm

Overview

4137 mm (163 in) Material Handling Arm, Fusion

Product Specifications for 4137 mm (163 in) Material Handling Arm, Fusion

Maximum Load Rating 19000 lb 8616 kg
Retracted Length 109 in 2760 mm
Extended Length 163 in 4137 mm
Number of Adjustments 4 4
Length Between Adjustments 31 in 800 mm
Weight 1071 lb 487 kg

See how 4137 mm (163 in) Material Handling Arm, Fusion compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 4137 mm (163 in) Material Handling Arm, Fusion

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.