Mid-Machine Scarifier

Multi-Shank Rippers Mid-Machine Scarifier, Straight

Request A Price Shop Now

Key Specs

Number of Standard Ripper Shanks
19
19
Ripping Depth, Maximum
11.17 in
283.8 mm
Motor Grader Machine Capability
120, 120 GC, 140, 140 GC, 150, 160
120, 120 GC, 140, 140 GC, 150, 160

Overview

The Cat® Mid-Machine Scarifiers (MMS) are designed to maximize your productivity through greater range of motion. Available in a straight configuration to match the jobsite, these easy to use scarifiers are a versatile attachment for your Cat® Motor Graders.

Benefits

Optimized Design for Greater Range of Motion

The redesigned carriage is wider to reduce number of passes and gives greater clearance to machine components to reduce risk of damage.

Easy to Use

The mid-machine scarifier is compatible with all front lift groups and can be retrofitted to all 140, 150, and 160 joystick steer configuration motor graders to increase your attachment value. The elimination of shims and wear inserts help you work smarter by reducing the amount of regular maintenance.

Versatile Updates Promote Effiency

Variable shank spacing brings versatility and customization to match exact ground conditions. The straight carriage allows bolt-on extensions for lighter duty applications.

Product Specifications for Mid-Machine Scarifier, Straight

Number of Standard Ripper Shanks 19 19
Shank Holders 19 19
Scarifier Shank Holder Spacing 4.5 in 114.3 mm
Ripping Depth, Maximum 11.17 in 283.8 mm
Working Width 97.87 in 2486 mm
Motor Grader Machine Capability 120, 120 GC, 140, 140 GC, 150, 160 120, 120 GC, 140, 140 GC, 150, 160
Pryout Force 6744 lb 30 kN
Penetration Force 20233 lb 90 kN
Weight 2756 lb 1250 kg

See how Mid-Machine Scarifier, Straight compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Mid-Machine Scarifier

Mid-Machine Scarifier

Mid-Machine Scarifier
Mid-Machine Scarifier
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.