Studio Shot

Saws SW460, 80 mm (3 in)

Request A Price Shop Now

Key Specs

Maximum Cutting Depth
23.6 in
600 mm
Wheel Width
3.1 in
80 mm
Weight
3174.7 lb
1440 kg

Overview

Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.

Product Specifications for SW460, 80 mm (3 in)

Maximum Cutting Depth 23.6 in 600 mm
Wheel Width 3.1 in 80 mm
Weight 3174.7 lb 1440 kg
Overall Width 65.2 in 1655 mm
Overall Height 69.5 in 1765 mm
Length 95.2 in 2417 mm
Required Hydraulics XHP / XE XHP / XE
Optimal Hydraulic Flow 136-150 L/min (36-40 gpm) 136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure 250-280 bar (3630-4000 psi) 250-280 bar (3630-4000 psi)
Motor Displacement 102.9 in³/rev 1686 cm³/rev
Wheel Torque at Maximum Pressure 5538.4 lb/ft 7509 N·m
Wheel Speed at Maximum Flow 89 RPM 89 RPM
Bit Speed at Maximum Flow 1410.8 ft/min 430 m/min
Conical Bits - Per Wheel 70 70
Standard Bit Type Concrete Concrete
Optional Bit Type All Purpose All Purpose
Side Shift Travel 21.7 in 550 mm
Trench Cleaning Device No No
Drive Method Direct Drive Direct Drive
Interface Type Skid Steer Coupler Skid Steer Coupler

See how SW460, 80 mm (3 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Wheel Saw at Work

Cat® Wheel Saw Overview

Cat® Wheel Saw Operator Tips

Cat® SW480 Wheel Saw and 272D3 XE Skid Steer Loader Customer Story

Cat® Smart Creep Technology

Cat® Wheel Saw at Work
Cat® Wheel Saw Overview
Cat® Wheel Saw Operator Tips
Cat® SW480 Wheel Saw and 272D3 XE Skid Steer Loader Customer Story
Cat® Smart Creep Technology

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.