Studio Shot

Saws SW345, 130 mm (5 in)

Request A Price Shop Now

Key Specs

Maximum Cutting Depth
17.7 in
450 mm
Wheel Width
5.1 in
130 mm
Weight
2239.9 lb
1016 kg

Overview

Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.

Product Specifications for SW345, 130 mm (5 in)

Maximum Cutting Depth 17.7 in 450 mm
Wheel Width 5.1 in 130 mm
Weight 2239.9 lb 1016 kg
Overall Width 65.2 in 1655 mm
Overall Height 57.3 in 1455 mm
Length 85.2 in 2165 mm
Required Hydraulics High Flow XPS High Flow XPS
Optimal Hydraulic Flow 98-125 L/min (26-33 gpm) 98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure 230-280 bar (3300-4000 psi) 230-280 bar (3300-4000 psi)
Motor Displacement 85.7 in³/rev 1404 cm³/rev
Wheel Torque at Maximum Pressure 4605.3 lb/ft 6244 N·m
Wheel Speed at Maximum Flow 89 RPM 89 RPM
Bit Speed at Maximum Flow 1145 ft/min 349 m/min
Conical Bits - Per Wheel 64 64
Standard Bit Type Concrete Concrete
Optional Bit Type All Purpose All Purpose
Side Shift Travel 21.7 in 550 mm
Trench Cleaning Device Yes Yes
Drive Method Direct Drive Direct Drive
Interface Type Skid Steer Coupler Skid Steer Coupler

See how SW345, 130 mm (5 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Wheel Saws at Work

Cat® Wheel Saw at Work

Cat® Wheel Saw Overview

Cat® Wheel Saw Operator Tips

Cat® SW480 Wheel Saw and 272D3 XE Skid Steer Loader Customer Story

Cat® Smart Creep Technology

Cat® Wheel Saws at Work
Cat® Wheel Saw at Work
Cat® Wheel Saw Overview
Cat® Wheel Saw Operator Tips
Cat® SW480 Wheel Saw and 272D3 XE Skid Steer Loader Customer Story
Cat® Smart Creep Technology

360 View

Check out current offers for the SW345, 130 mm (5 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.