Setting the Standard. Then Raising the Bar

Large Wheel Loaders 992

Request A Price Find Dealer

Key Specs

Net Power
814 hp
607 kW
Operating Weight
233430 lb
105882 kg
Bucket Capacities
11.5-24.5 m³ (15-32 yd³)
11.5-24.5 m³ (15-32 yd³)

Overview

Setting the Standard. Then Raising the Bar.

The Cat® 992 Large Wheel Loader has set the standard in its size class for more than 50 years, delivering industry-leading productivity, unparalleled reliability and long life. Today’s 992 raises the bar. Compared to the 992K, the new 992 is up to 48% more efficient and 32% more productive, thanks to higher payload for improved pass match, increases in rimpull and breakout force, and an optimized linkage design. Extended component replacement intervals plus increased filter and turbo life help reduce maintenance costs. These improvements — and many more — combine to provide significant savings over the life of the machine for the lowest owning and operating costs in the industry. With both standard and high-lift configurations, the 992 offers the ideal pass match for fleets of Cat 775, 777 and 785 trucks.

Benefits

Up to 32% More Productive

Thanks to higher rated payload, 9.5% more rimpull and 20% more breakout force

Up to 48% More Efficient

Increased productivity with zero increase in fuel burn

10% Reduction in Maintenance Costs

With 20% increase in component life, tire slip prevention and automatic retarding controls

Product Specifications for 992

Net Power 814 hp 607 kW
Engine Model Cat® C32B Cat® C32B
Emissions U.S. EPA Tier 4 Final, U.S. EPA Tier 2 Equivalent U.S. EPA Tier 4 Final, U.S. EPA Tier 2 Equivalent
Rated Speed 1750 rpm 1750 rpm
Gross Power - SAE J1995 at 1,750 rpm - Tier 4/HRC (Highly Regulated Country) - Standard 900 hp 671 kW
Gross Power - SAE J1995 at 1,750 rpm - Tier 4/HRC - High Ambient 937 hp 699 kW
Gross Power - SAE J1995 at 1,750 rpm - Tier 2/LRC (Less Regulated Country) - Standard 907 hp 676 kW
Gross Power - SAE J1995 at 1,750 rpm - Tier 2/LRC - High Ambient 944 hp 704 kW
Gross Power - ISO 14396 at 1,750 rpm - Tier 4/HRC - Standard 884 hp 659 kW
Gross Power - ISO 14396 at 1,750 rpm - Tier 4/HRC - High Ambient 921 hp 687 kW
Gross Power - ISO 14396 at 1,750 rpm - Tier 2/LRC - Standard 893 hp 666 kW
Gross Power - ISO 14396 at 1,750 rpm - Tier 2/LRC - High Ambient 931 hp 694 kW
Net Power - SAE J1349 at 1,750 rpm - Tier 4/HRC - Standard 814 hp 607 kW
Net Power - SAE J1349 at 1,750 rpm - Tier 4/HRC - High Ambient 814 hp 607 kW
Net Power - SAE J1349 at 1,750 rpm - Tier 2/LRC - Standard 823 hp 614 kW
Net Power - SAE J1349 at 1,750 rpm - Tier 2/LRC - High Ambient 823 hp 614 kW
Bore 5.7 in 145 mm
Stroke 6.4 in 162 mm
Displacement 1963.5 in³ 32.1 l
Peak Torque - SAE J1995 - Tier 4/HRC - Standard @ 1,200 rpm 3514 ft·lbf 4765 N·m
Peak Torque - SAE J1995 - Tier 4/HRC - High Ambient @ 1,300 rpm 3555 ft·lbf 4820 N·m
Peak Torque - SAE J1995 - Tier 2/LRC - Standard @ 1,200 rpm 3537 ft·lbf 4796 N·m
Peak Torque - SAE J1995 - Tier 2/LRC - High Ambient @ 1,350 rpm 3570 ft·lbf 4841 N·m
Operating Weight 233430 lb 105882 kg
Rated Payload - Standard 25.5 ton (US) 23.1 t
Rated Payload - Standard (Material Handler) 30 ton (US) 27.2 t
Rated Payload - High Lift 22.5 ton (US) 20.4 t
Rated Payload - High Lift (Material Handler) 27 ton (US) 24.5 t
Bucket Capacity Range 11.5-24.5 m³ (15-32 yd³) 11.5-24.5 m³ (15-32 yd³)
Cat Truck Match - Standard 775/777 775/777
Cat Truck Match - High Lift 785 785
Bucket Capacities 11.5-24.5 m³ (15-32 yd³) 11.5-24.5 m³ (15-32 yd³)
Transmission Type Cat Planetary Powershift Cat Planetary Powershift
Forward - 1 4.3 mile/h 7 km/h
Forward - 2 7.4 mile/h 11.9 km/h
Forward - 3 12.7 mile/h 20.5 km/h
Direct Drive - Forward 1 Disabled Disabled
Direct Drive - Forward 2 8 mile/h 12.9 km/h
Direct Drive - Forward 3 14 mile/h 22.6 km/h
Reverse - 1 4.7 mile/h 7.5 km/h
Reverse - 2 8.1 mile/h 13 km/h
Reverse - 3 13.9 mile/h 22.4 km/h
Direct Drive - Reverse 1 5 mile/h 8 km/h
Direct Drive - Reverse 2 8.8 mile/h 14.2 km/h
Direct Drive - Reverse 3 15.3 mile/h 24.7 km/h
Lift/Tilt System - Circuit Positive Flow Control Positive Flow Control
Lift/Tilt System - Pump Variable Displacement Piston Variable Displacement Piston
Maximum Flow at 2,165 rpm 250 gpm 950 L/min
Relief Valve Setting - Lift/Tilt 5000 psi 34500 kPa
Lift Cylinder - Bore 9.3 in 235 mm
Lift Cylinder - Stroke 63.5 in 1613 mm
Tilt Cylinder - Bore 11.5 in 292 mm
Tilt Cylinder - Stroke 41.5 in 1055 mm
Rack Back 2.3 s 2.3 s
Rack Back - High Lift 2.3 s 2.3 s
Raise 9 s 9 s
Raise - High Lift 9 s 9 s
Dump 2.6 s 2.6 s
Dump - High Lift 2.6 s 2.6 s
Float Down 3.2 s 3.2 s
Float Down - High Lift 3.2 s 3.2 s
Total Hydraulic Cycle Time 17.1 s 17.1 s
Fuel Tank 385.7 gal (US) 1460 l
Cooling Systems 59.4 gal (US) 225 l
Crankcase 31.7 gal (US) 120 l
Transmission 51.5 gal (US) 195 l
Differential - Final Drives - Front 96.4 gal (US) 365 l
Differential - Final Drives - Rear 96.4 gal (US) 365 l
Hydraulic System Factory Fill (Implement) 104.1 gal (US) 394 l
Hydraulic Tank - Implement 60.2 gal (US) 228 l
Hydraulic Factory Fill (Steering) 32.5 gal (US) 123 l
Hydraulic Tank (Steering Tank Only) 26.3 gal (US) 99.5 l
Front Fixed Fixed
Rear Trunnion Trunnion
Oscillation Angle ±9° ±9°
Brakes ISO 3450:2011 ISO 3450:2011
Steering System - Circuit Pilot, Load Sensing Pilot, Load Sensing
Steering System - Pump Piston, Variable Displacement Piston, Variable Displacement
Maximum Flow at 1,400-1,850 rpm 70 gpm 265 L/min
Steering Cut Off Pressure 4500 psi 31000 kPa
Total Steering Angle 80° 80°
Steering Cycle Times - Low Idle 4.9 s 4.9 s
Steering Cycle Times - High Idle 3.1 s 3.1 s
Ambient Capability Hydraulically Driven Demand Fan - Standard 109.4 °F 43 °C
Ambient Capability, Hydraulically Driven Demand Fan - High 131 °F 55 °C
Note Machine Sound Level (ISO 6396:2008) - 116 dB(A) Machine Sound Level (ISO 6396:2008) - 116 dB(A)
Note Machine Sound Level (ISO 6396:2008) - 113 dB(A) Machine Sound Level (ISO 6396:2008) - 113 dB(A)
Ground to Top of Exhaust Stacks 17 ft 5169 mm
Ground to Top of ROPS 18.3 ft 5571 mm
Ground to Top of Hood 13.1 ft 3983 mm
Ground to Center of Front Axle 4.3 ft 1308 mm
Ground to Bumper Clearance 3.8 ft 1145 mm
Ground to Lower Hitch Clearance 2.2 ft 666 mm
Reach - Maximum Lift 8.2 ft 2503 mm
Clearance at Maximum Lift 15.2 ft 4630 mm
B-Pin Height - Maximum Lift 22.8 ft 6948 mm
Maximum Overall Height - Bucket Raised 30.8 ft 9390 mm
Rear Axle - Centerline to Bumper 13.5 ft 4119 mm
Tread Width 10.83 ft 3302 mm
Rack Back Angle - Maximum Lift 56.9 degrees 56.9 degrees
Dump Angle at Maximum Lift -49.5 degrees -49.5 degrees
Rack Back Angle - Ground Level 40.2 degrees 40.2 degrees
Width - Over Tires - With Bulge 14.74 ft 4493 mm
Wheel Base 19.3 ft 5890 mm
Rack Back Angle - Carry 48.9 degrees 48.9 degrees
Maximum Overall Length 50.8 ft 15489 mm
Front Axle Centerline to Bucket Tip 18 ft 5480 mm
Tread Width 10.83 ft 3302 mm
Rack Back Angle - Ground Level 42.5 degrees 42.5 degrees
Dump Angle at Maximum Lift -48.1 degrees -48.1 degrees
Rack Back Angle - Maximum Lift 56.2 degrees 56.2 degrees
Width - Over Tires - With Bulge 14.75 ft 4495 mm
Rack Back Angle - Carry 51.6 degrees 51.6 degrees
Ground to Top of Exhaust Stacks 17 ft 5169 mm
Ground to Top of ROPS 18.3 ft 5571 mm
Ground to Top of Hood 13.1 ft 3983 mm
Ground to Center of Front Axle 4.3 ft 1308 mm
Ground to Bumper Clearance 3.8 ft 1145 mm
Ground to Lower Hitch Clearance 2.2 ft 666 mm
Reach - Maximum Lift 7.6 ft 2319 mm
Clearance at Maximum Lift 17.2 ft 5256 mm
B-Pin Height - Maximum Lift 24.5 ft 7465 mm
Maximum Overall Height - Bucket Raised 32 ft 9759 mm
Rear Axle - Centerline to Bumper 13.5 ft 4119 mm
Wheel Base 19.3 ft 5890 mm
Maximum Overall Length 51.6 ft 15733 mm
Front Axle Centerline to Bucket Tip 18.8 ft 5724 mm

992 Standard Equipment

POWER TRAIN

  • Engine, C32B
  • Fuel priming pump (electric)
  • Ground-level engine shutdown
  • Engine air intake (above hood) precleaner
  • Aluminum Modular Radiator (AMR)
  • Automatic, ether starting aid
  • Electronic throttle lock
  • Impeller Clutch Torque Converter (ICTC) with lock-up clutch
  • Rimpull control system
  • Planetary powershift, 3F/3R electronic control transmission
  • Delayed engine shutdown
  • Oil-cooled, multi-disc, service brakes
  • Electro-hydraulic parking brake
  • Auto retarding controls
  • Brake temp estimator
  • Autoshift

LINKAGE

  • Standard lift (23 tonnes/25.5 tons face, 27.2 tonnes/30 tons loose)

EFFICIENCY

  • Variable displacement implement pumps
  • Variable displacement load-sensing steering
  • Variable displacement cooling fan pump
  • Torque converter lock-up clutch
  • Bucket float
  • Automatic bucket controls:
    – Lift kickout
    – Return-to-dig kickout
  • Default on-demand throttle (economy mode) with HP+ mode button
  • Engine idle shutdown

ELECTRICAL AND LIGHTING

  • 150-amp alternator
  • Four 1400 CCA batteries
  • 10/15 amp, 24V to 12V converter
  • Battery – single pole (master disconnect) isolator
  • Emergency jump-start receptacle
  • Starter and transmission lockout in bumper
  • 24V starting and charging system
  • Electric starters
  • Live line indicators in service center
  • LED warning lights (pattern selectable)
  • LED lighting system:
    – Two front- and rear-mounted LED turn signals
    – Four forward-facing running lights
    – Three forward-facing flood lights
    – Four platform-mounted flood lights
    – Two forward-facing high beams
    – Four rear-facing floods
    – Four stairway lights
    – Two engine bay service lights

OPERATOR ENVIRONMENT

  • Premium seat with heated and actively cooled leather, adjustable lumbar support, air adjustable bolsters on the seat and backrest, seat cushion tilt adjustment and two-way thigh support adjustment
  • Bonded glass, tinted
  • Trainer seat
  • Dual-lever lift and tilt function controls
  • Implement kickouts
  • Air conditioner
  • Cab pressure indicator
  • Graphical touchscreen information display conveys real-time operating information and payload measurement
  • Heater, defroster, auto temperature controls
  • Gauge instrumentation with configurable widgets:
    – Status indicators
    – Wheel rev counter
    – Simplified payload
    – TPMS (optional)
    – Bucket angle
    – Coolant temperature
    – Hydraulic oil temperature
    – Fuel level
    – Power train oil temperature
    – Engine speed (tachometer)
    – Transmission gear
    – Ground speed
    – Engine hour meter
  • Powered cab precleaner
  • Operator presence status
  • Starting/charging system malfunction
  • Electronic OMM
  • Operator controls help
  • Two USB charging ports
  • CB mounting, 12V/24V power and antenna
  • 14-pin service port
  • 12V power
  • Selectable application profiles
  • Entertainment radio mute
  • Push-To-Start (PTS)
  • Warning/indicator instrumentation
  • Keypad control with indicator lights
  • Dome light in cab
  • Lunchbox and beverage holders
  • Electro-hydraulic force feedback steering
  • Vital Information Management System (VIMS™) with information display: external data port, cycle timer
  • Coat hook

SAFETY

  • Ground-access ladders
  • Rear-vision camera
  • Front walkway around cab
  • Tie-offs on ROPS
  • Steering frame lock
  • Stairways on both sides of the machine
  • Platform toe kicks
  • Retractable seatbelt, operator and trainer seat
  • Back-up alarm
  • Electric disc horns
  • Implement lock switch
  • Seatbelt warning
  • Entertainment radio mute

MACHINE CONTROL AND GUIDANCE

  • MineStar Health ready
    MineStar GUIDE ready
    MineStar Edge ready

COOLING

  • Standard ambient package (recommended for site conditions that do not exceed 43° C [110° F])

SERVICE

  • Ground-level service center including:
    – Implement and cooling fan oil level indicator
    – Steering and brake oil level indicator
    – Window washer fluid level indicator
    – Transmission oil level indicator
    – Fuel level indicator
    – Engine oil level indicator
    – Engine coolant level indicator
    – Automatic lubrication system grease tank level indicator
    – Starter lockout and LED
    – Heavy-duty battery disconnect switch
    – Stairway light switch
    – Service lighting switch (if equipped)
    – Fuel shutoff engine shutdown switch
    – Engine oil fast-fill port
    – Transmission oil fast-fill port
    – Steering and brake hydraulic oil fast-fill port
    – Steering and brake hydraulic oil drain port
    – Engine coolant fast-fill port
    – Implement and cooling fan hydraulic oil fast-fill port
    – Implement and cooling fan hydraulic oil drain port
    – Automatic lubrication system grease tank fill port
    – 24V jump-start receptacle
    – 12V power port
    – 120V jacket water plug (if equipped)
    – 240V jacket water plug (if equipped)
    – VIMS key switch
    – 14-pin service port
    – Transmission lockout and LED
  • In-tank mounted cartridge-type case drain filters with in-line magnetic plugs on implement, cooling fan, brake and steering pumps
  • High-pressure screens on the output side of implement, cooling fan, brake and steering pumps
  • Implement pump efficiency monitoring
  • Rock guards on linkage grease lines
  • Cat O-ring face seal couplings
  • Lockable service access doors
  • Ecology drains for engine, radiator, hydraulic tank, steering and brake tank, brake cooling tank and axles
  • Electronic pressure control of the automatic lubrication system eliminates pressure adjustment and monitors grease thickness for temperature compatibility
  • Ground-level fast-fill fuel system
  • Drawbar hitch with pin
  • Cat XT™ hoses
  • Left-side service center
  • Oil sampling valves
  • Premixed 50% concentration of extended-life coolant with freeze protection to –34° C (–29° F)
  • Rear access to cab and service platform
  • Load-sensing steering
  • Vandalism protection caplocks
  • Cooling cleanout service access
  • Telematics and Cat Electronic Technician service port in bumper
  • Automatic Autolube filling shutoff valve

992 Optional Equipment

POWER TRAIN

  • Advanced auto retarding controls with engine brake

LINKAGE

  • High lift (20.5 tonnes/22.5 tons face, 24.5 tonnes/27 tons loose)

ELECTRICAL AND LIGHTING

  • Dual pole battery isolator
  • Six service lights
  • Two hitch-mounted lights

OPERATOR ENVIRONMENT

  • Rubber-mounted, high-impact resistant solar control glass
  • Trainer seat with suspension
  • Joystick lift and tilt function controls
  • Bluetooth®-enabled machine security
  • Sun screen, pull down (front and rear)
  • AM/FM/AUX radio
  • AM/FM/AUX/USB/BT/CD/SAT radio

SAFETY

  • Powered ground-access stairs
  • Side-vision cameras (270 degree)
  • Cat Detect (rear object detection)
  • Wheel chocks
  • Secondary steering
  • Electric trumpet field horn plus electric shop horn
  • Fire suppression ready (tank mounting provision and provision for integration with machine electronics for monitoring faults or activation)
  • Emergency stop system

COLD WEATHER

  • Cold-weather cooling fan bypass (recommended for temperatures below –29° C [–20° F])
  • 120V or 240V coolant heating elements (recommended in conditions from –18° C to –30° C [0° F to –22° F])
  • Fuel heater (heated by recirculation using engine heat and a heat exchanger) (recommended in conditions from –18° C to –30° C [0° F to –22° F])
  • Heated mirrors

MACHINE CONTROL AND GUIDANCE

  • Cat Payload with Overload Prevention
  • New Autodig Components:
    – Tire slip prevention
    – Lift stall prevention
    – Tire set
  • Operator coaching

COOLING

  • High ambient package (recommended for site conditions that do not exceed 55° C [131° F])

RIMS AND TIRES

  • Rims – 914.4 mm (36") (36 × 45)
    113.3 mm (4.5") flange
    For use with 45/65R45 and 45/65-45 tires
    Tires – 45/65R45
    Tires – 45/65-45

SPARE RIMS

  • 914.4 mm (36") (36 × 45) (4.5") flange

SERVICE

  • Transmission and engine guards
  • Diagnostic lines for easy troubleshooting access
  • Product Link™ cellular
  • Product Link (dual mode – satellite/cellular)

SOUND

  • Sound-suppression package

LOAD AND CARRY OR EXTENSIVE TRAMMING

  • Ride control

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat MineStar Edge

    Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology
  • Cat Terrain for Loading

    Mine site output depends on efficient loading and hauling. Cat® MineStar™ Terrain for loading makes those operations more productive while providing accurate feedback to key personnel. Terrain for loading is a machine guidance system that delivers real-time data in the cab — on everything from bucket positioning and bench height to ore bodies and volume of material cut and filled. That enables every operator to maximize machine efficiency, leading to better material management, more accurate grades and less rework and wear.

1 - 8 of 9 Items items
Previous Next

Mine site output depends on efficient loading and hauling. Cat® MineStar™ Terrain for loading makes those operations more productive while providing accurate feedback to key personnel. Terrain for loading is a machine guidance system that delivers real-time data in the cab — on everything from bucket positioning and bench height to ore bodies and volume of material cut and filled. That enables every operator to maximize machine efficiency, leading to better material management, more accurate grades and less rework and wear.

Explore Technology

Take the interactive virtual product tour to explore the great features and benefits of the 992

Start 992 Tour
close

Media Gallery

992 Wheel Loader

992 Wheel Loader

992 Wheel Loader

992 Wheel Loader

992 Wheel Loader

992 Wheel Loader

992 Wheel Loader
992 Wheel Loader
992 Wheel Loader
992 Wheel Loader
992 Wheel Loader
992 Wheel Loader

Cat® 992 Intro Video

The Cat® 992 — AutoDig

The Cat® 992 — Product Walkaround

Cat Large Wheel Loaders - Versatile, Valuable Tools for Loading

Cat® 992 Intro Video
The Cat® 992 — AutoDig
The Cat® 992 — Product Walkaround
Cat Large Wheel Loaders - Versatile, Valuable Tools for Loading

360 View
360 View

See how 992 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.