Overview
The Cat® MPC100 is the new Propulsion Control System solution designed for commercial vessels and yachting.
It is the ideal control system for single and twin-propeller applications, providing the captain reliable control of his vessel at any given time even in the harshest marine environments. Particular attention has been paid to the design and ergonomics, which not only adapts to a luxurious environment but also provides ease of operation and unmatched user experience. MPC100 is featuring extensive capabilities for integration into the vessel’s ecosystem.
Features At A Glance
- Supports 12 and 24VDC powered applications
- Available for all electronically controlled Cat Marine Propulsion Engines
- Compatible with all major Marine transmissions
- Control from up to 8 Command Stations
- Built-in Control of the Engine, Transmission incl. Trolling Valve
- Mode Selector incl. Warm-up, Trolling, Advanced Trolling, Slow Vessel and Cruising Modes
- Synchronization Mode for Twin Propeller Operation using Single Lever
- Engine Start Interlocks
- Highly configurable for multiple powertrain configurations
- Easy Plug & Play Installation supported by Cat ET (Electronic Technician)
- Optional backup control panel
MPC100 Standard Equipment
MCL100 - Integrated Marine Control Lever Head
- features a compact design with an integrated mode selector. It includes a built-in display that utilizes a dynamic user interface to enhance the user experience. Additionally, the lever head is equipped with general alarm status indicators
MPL100 - MARINE PALM BEACH LEVER ASSEMBLY
- Interface unit to the larger side-mounted handles
MCD100 - Marine Control Display
- Multi-purpose control device with integrated backup control unit used for the palm beach lever head integration point as well as the interface to the advanced lever head
MCP100/300 - Marine Control Processor
- Redundant control processor unit for controlling single or twin-powertrain configurations, incl. engine transmissions and trolling valves
Harnessing
- Standardized control and engine room harnessing available in various lengths
MPC100 Optional Equipment
MML100 - Advanced Lever
- Featuring cutting-edge built-in redundant sensor packages, this motorized lever offers seamless follow-up control, enabling exquisite customization tailored to your unique needs
CMD - Cat Marine Displays
- CMD5, CMD8, and CMD13 with easy access to operating data and alarm notification for engine and powertrain control systems
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
See how MPC100 compares against frequently compared products.
Marine Power Systems
MPC100
Selected
Marine Power Systems
MPC300
MPC300