C32B

Auxiliary Engines C32B

Request A Price Find Dealer

Key Specs

Power Range
1053 - 1211
1053 - 1211
Frequency
50 / 60
50 / 60
Emissions
IMO II, IMO III, IMO II/III, U.S. EPA Tier 4
IMO II, IMO III, IMO II/III, U.S. EPA Tier 4

Overview

The Cat® C32B engine is a powerful and versatile solution for commercial and high performance applications, offering a rated power of 1053bkW or 1211bkW. It meets stringent emissions standards, including IMO II, IMO II/III, and U.S. EPA Tier 4. The Cat C32B engine has an optimized design to enhance power density, deliver more power without significantly increasing size or weight. This combination of high-power output and strict emissions compliance makes the Cat C32B engine an excellent choice.

Benefits

Power Density

The enhanced engine design boosts cylinder pressure and power output, ideally suited for
your most demanding commercial marine applications.

Integration

The innovative airless aftertreatment design streamlines vessel installation and reduces air compressor maintenance which can lower your total cost of ownership.

Durability

Optimized core component design delivers a more robust, high performance engine compared to previous models.

Product Specifications for C32B

Power Range 1053 - 1211 1053 - 1211
Frequency 50 / 60 50 / 60
Emissions IMO II, IMO III, IMO II/III, U.S. EPA Tier 4 IMO II, IMO III, IMO II/III, U.S. EPA Tier 4
Displacement 1959 in³ 32.1 l
Rated Engine Speed 1500 / 1800 1500 / 1800
Configuration V 12, 4-Stroke Cycle Diesel V 12, 4-Stroke Cycle Diesel
Governor Electronic (ADEM VI) Electronic (ADEM VI)
Aspiration Twin Turbocharged - Aftercooled Twin Turbocharged - Aftercooled
Flywheel Housing SAE No. 0 SAE No. 0
Rotation from Flywheel End Counterclockwise Counterclockwise
Bore 5.7 in 145 mm
Stroke 6.38 in 162 mm
Oil Change Interval 750 hour 750 hour
Cooling Heat Exchanger or Keel Cooled Heat Exchanger or Keel Cooled
Width - Engine 61 in 1550 mm

C32B Standard Equipment

General

  • Engine does not ship with zinc components

Fuel System

  • Duplex Fuel Filters, Spin-on, RH & LH service
  • Fuel connections size:Supply JIC 37 Deg -10 (7/8-14), Return JIC 37 Deg -8 (3/4-16)
  • Fuel transfer pump, gear driven
  • Manual fuel priming pump

Exhaust System

  • Watercooled exhaust manifold and turbocharger
  • 4 Bolt 130 mm (5.12 in) diameter flanged outlet

Mounting System

  • Front support

Flywheel and Flywheel Housing

  • Flywheel Housing: SAE No. 0, Flywheel: 18 inch, 136 teeth
  • SAE standard rotation (CCW facing exciter end)

Lube System

  • Simplex Oil Filters, RH or LH service
  • Deep sump oil pan
  • RH or LH service oil filler locations
  • RH or LH service dipstick
  • Oil pump, gear driven

Power Take - Offs

  • Front Poly-V groove pulley (Quantity 1) for auxiliary drives

Air Inlet System

  • Air cleaner (IMO II Only)
  • Turbochargers, jacket water cooled
  • Turbochargers inlet, 152 mm (6 in) OD straight connection
  • Turbochargers inlet, 152 mm (6 in) OD straight connection

Control System

  • Programmable Low Idle (550 - 750 rpm)
  • WOSR (Wide Operating Speed Range) available for - A & B Ratings
  • Programmable High Idle Limit for WOSR Ratings
  • Electronic diagnostics and fault logging
  • Engine and transmission monitoring (speed, temperature, pressure)
  • Electronic fuel/air ratio control
  • Engine Protection Mode for extended ambient conditions
  • 70-pin customer connector
  • Throttle Input signal options

Cooling System

  • Separate Circuit After-Cooling (SCAC) for Heat Exchanged (HEX) & Keel cooled engines
  • Jacket Water (JW) and SCAC Plate Type Heat Exchanger for HEX cooled engines
  • SCAC pump, gear driven
  • Jacket water pump, gear driven
  • Seawater pump, bronze impeller, gear driven, for HEX cooled engines only
  • Seawater Pump & JW Heat Exchanger Connection: 76.2 mm (3in) ID Standard
  • Keel Connections: 76.2 mm (3in) ID Standard 4 Bolt ANSI Flange Connection

C32B Optional Equipment

General

  • Fumes Disposal

Air Inlet System

  • Air Inlet Cleaner with Fumes Disposal
  • Separate Circuit Aftercooler (SCAC)
  • Air Inlet Adapter

Charging System

  • Battery Charger
  • Charging Alternators 70 A or 105 A or 175 A
  • Ammeter

Cooling System

  • Marine Gear / Transmission Oil Coolers
  • Connections
  • Jacker Water Heater 120 V or 240 V

Exhaust System

  • Dual Elbow
  • Fleixble Fitting
  • Dual Muffler
  • Muffler Spark Arresting
  • Flange

Fuel System

  • Water Separator
  • Fuel Cooler
  • Primary Fuel Filter

Instrumentation

  • Instrument Panels
  • Exhaust Temperature Sensors
  • Gauges

Lube System

  • Manual Sump Pump
  • Duplex Oil Filters
  • Shallow sump oIl pan

Protection System

  • Fuel and Oil Shielding

Starting System

  • Air Starting Motor
  • Electric Starting Motors - Single 24 Volt
  • Battery Sets - 24 Volt - Dry
  • Dual Starting Motors (Electric and Air)

Packing

  • Engine Protective Cover
  • Export Packing
  • Storage Preservation

Mounting System

  • Front Support
  • Adapter Kits
  • Adapter Kits
  • Isolator Mounts

Power Take - Offs

  • Rear Hydraulic Pump Drive
  • Front Stub Shaft

Control System

  • Instrument Panels
  • CaterpillarAlarm and Protection
  • Fuel and Oil Shielding

Product Brochures and More Are Ready to Download!

See how C32B compares against frequently compared products.

Media Gallery

C32B Auxiliary

C32B Auxiliary

Check out current offers for the C32B

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.