Cat® Industrial Engines
Built For Every Size Job.
Maximised uptime. Minimised maintenance. Peak levels of power. Cat® industrial engines can handle large and small jobs with unbeatable power and improved fuel efficiency, making this your most optimal ownership yet.
See Our Engines In Action
-
ABL Construction Sweeper - Cat® C2.8 Engine
Several features make the Giant 3.0 stand tall amongst other sweepers. These include capacity, loading 1.2 tons of material a minute and speed, 80 km/hr.
Learn more -
S & B Waste Management - Cat® C7.1 Engines
To keep all the Cat engines on site at S & B Waste in peak condition, dealer Finning uses Cat® Remote Fleet Vision, a software package that collects real-time data from each unit to monitor usage and performance. This means each Cat engine only gets serviced when it needs it and provides vital advance warning if any components are showing signs of wear.
Learn more -
Cat Powered Malwa 980 Harvester
Powered by the Cat® C4.4 IPU EU Stage V engine, the Malwa 980 Harvester has been upgraded with sustainability in mind.
Learn More -
McCloskey International Screeners - Cat® Industrial Engines
In order to integrate Cat industrial engines into its products, McCloskey’s design team works alongside engineers at Cat dealer Finning to develop build specifications suited to the needs of each piece of equipment.
Learn more
Find Your Engine
Cat industrial diesel engines offer low maintenance, max uptime and world-class support.
-
- Maximum Power
- 74 hp
- 55 kW
- Maximum Torque
- 280 lb-ft @ 1360 rpm
- 380 Nm @ 1360 rpm
- Emissions
- U.S. EPA & CARB Tier 4 Final, EU Stage V
- U.S. EPA & CARB Tier 4 Final, EU Stage V
C2.8
Learn More- Maximum Power
- 142 hp
- 106 kW
- Maximum Torque
- 417 lb-ft @ 1500 rpm
- 566 Nm @ 1500 rpm
- Emissions
- U.S. EPA Tier 4 Final, EU Stage V, Japan 2014
- U.S. EPA Tier 4 Final, EU Stage V, Japan 2014
C3.6
Learn More- Maximum Power
- 200 hp
- 150 kW
- Maximum Torque
- 609 lb-ft @ 1400 rpm
- 825 Nm @ 1400 rpm
- Emissions
- U.S. EPA & CARB Tier 4 Final, EU Stage V
- U.S. EPA & CARB Tier 4 Final, EU Stage V
C4.4
Learn More- Maximum Power
- 320 hp
- 240 kW
- Maximum Torque
- 935 lb-ft @ 1400 rpm
- 1268 Nm @ 1400 rpm
- Emissions
- U.S. EPA & CARB Tier 4 Final, EU Stage V
- U.S. EPA & CARB Tier 4 Final, EU Stage V
C7.1
Learn More
Support Your Engine
Have Questions Or Want To Request A Quote?
Whether you need a single-engine solution or multiple solutions for a range of equipment, your local Cat dealer is here to help. Let us answer your questions and recommend the best engine(s) to fit your performance and equipment needs.
true