Studio Shot

Pallet Fork Tines 1350 mm (53 in)

Request A Price Shop Now

Key Specs

Tine Length
53.1 in
1350 mm
Tine Width
5.1 in
130 mm
Tine Height
31.5 in
800 mm

Overview

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Product Specifications for 1350 mm (53 in)

Tine Length 53.1 in 1350 mm
Tine Width 5.1 in 130 mm
Tine Height 31.5 in 800 mm
Tine Thickness 2.4 in 60 mm
Tine Weight 265.4 lb 120.4 kg
Overall Length 57 in 1448 mm

See how 1350 mm (53 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View