Studio Shot

Construction Fork Tines 1829 mm (72 in) - Right

Request A Price Click for Price

Key Specs

Overall Length
78.5 in
1994 mm
Length
72 in
1829 mm
Width
5.9 in
150 mm

Overview

Used for heavy duty applications on Construction Fork Carriages.

Product Specifications for 1829 mm (72 in) - Right

Overall Length 78.5 in 1994 mm
Length 72 in 1829 mm
Width 5.9 in 150 mm
Height 29.7 in 754 mm
Tine Thickness 2.6 in 65 mm
Load Capacity 6448.5 lb 2925 kg
Weight 377 lb 171 kg
Tine Configuration Right Hand Right Hand

See how 1829 mm (72 in) - Right compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1829 mm (72 in) - Right

View More Offers