| Capacity | 152-191 m3 (199-250 yd3) 152-191 m3 (199-250 yd3) |
| Base Body Weight | 29 500-32 600 kg (65,000-71,800 lbs) 29 500-32 600 kg (65,000-71,800 lbs) |
| Life Expectancy | 40k+ hours; 1-2 rebuild / reline cycles 40k+ hours; 1-2 rebuild / reline cycles |
| Machine Model | 793 793 |
| Material Application | All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden |
| Ideal Site and Maintenance Application | Blend of durability, payload and versatility Blend of durability, payload and versatility |
| Base Body Weight, Standard Configuration | 29 500 kg (65,000 lbs) 29 500 kg (65,000 lbs) |
| Liner Weight, Typical | 686 kg (1,512 lbs) 686 kg (1,512 lbs) |
| Liner Material | 450-500 BHN 450-500 BHN |
| Liner Options | Tumbler bar, smooth plate, impact Tumbler bar, smooth plate, impact |
| Dump Clearance | 1.63 m (5 ft 4 in) 1.63 m (5 ft 4 in) |
| Heated or Non-Heated | Heated available Heated available |