| Capacity | 130-153 m3 (170-200 yd3) 130-153 m3 (170-200 yd3) |
| Base Body Weight | 24 000-25 200 kg (55,500-58,200 lbs) 24 000-25 200 kg (55,500-58,200 lbs) |
| Life Expectancy | 40K hours (1-2 rebuild/reline cycles) 40K hours (1-2 rebuild/reline cycles) |
| Machine Model | 789 789 |
| Material Application | All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden |
| Ideal Site and Maintenance Application | Established mine prioritizing payload over durability Established mine prioritizing payload over durability |
| Base Body Weight, Standard Configuration | 24 000-25 200 kg (55,500-58,200 lbs) 24 000-25 200 kg (55,500-58,200 lbs) |
| Liner Weight, Typical | 7 000 kg (13,000 lbs) 7 000 kg (13,000 lbs) |
| Liner Material | 450 BHN 450 BHN |
| Liner Options | Rock box, smooth plate, impact plate Rock box, smooth plate, impact plate |
| Dump Clearance | 1.3 m (4 ft 5 in) 1.3 m (4 ft 5 in) |
| Heated or Non-Heated | Heated available Heated available |