| Capacity | 160-191 m3 (209-250 yd3) 160-191 m3 (209-250 yd3) |
| Base Body Weight | 27 200-27 700 kg (72,000-73,000 lbs) 27 200-27 700 kg (72,000-73,000 lbs) |
| Life Expectancy | 40K hours (1-2 rebuild/reline cycles) 40K hours (1-2 rebuild/reline cycles) |
| Machine Model | 793D/F 793D/F |
| Material Application | All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden |
| Ideal Site and Maintenance Application | Established mine prioritizing payload over durability Established mine prioritizing payload over durability |
| Base Body Weight, Standard Configuration | 27 200-27 700 kg (72,000-73,000 lbs) 27 200-27 700 kg (72,000-73,000 lbs) |
| Liner Weight, Typical | 6 000 kg (13,000 lbs) 6 000 kg (13,000 lbs) |
| Liner Material | 450 BHN 450 BHN |
| Liner Options | Rock box, tumbler bars, smooth plate, impact plate Rock box, tumbler bars, smooth plate, impact plate |
| Dump Clearance | 1.1-1.27 m (3 ft 7 in-4 ft 2 in) 1.1-1.27 m (3 ft 7 in-4 ft 2 in) |
| Heated or Non-Heated | Heated available Heated available |