| Capacity | 174-222 m3 (228-290 yd3) 174-222 m3 (228-290 yd3) |
| Base Body Weight | 34 600-35 100 kg (76,300-77,500 lbs) 34 600-35 100 kg (76,300-77,500 lbs) |
| Life Expectancy | 40k+ hours; 1-2 rebuild / reline cycles 40k+ hours; 1-2 rebuild / reline cycles |
| Machine Model | 794 AC, 796 AC, 798 AC 794 AC, 796 AC, 798 AC |
| Material Application | All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden |
| Ideal Site and Maintenance Application | N/A N/A |
| Base Body Weight, Standard Configuration | 34,600-35,100 kg (76,300-77,500 lbs) 34,600-35,100 kg (76,300-77,500 lbs) |
| Liner Weight, Typical | 2 700 kg (6,000 lbs) 2 700 kg (6,000 lbs) |
| Liner Material | 450-500 BHN 450-500 BHN |
| Liner Options | Rock box, smooth plate, impact Rock box, smooth plate, impact |
| Dump Clearance | 1.4 m (4 ft 6 in) 1.4 m (4 ft 6 in) |
| Heated or Non-Heated | Heated available Heated available |