| Capacity | 186-237 m3 (243-310 yd3) 186-237 m3 (243-310 yd3) |
| Base Body Weight | 39 600-40 100 kg (87,300-88,431 lbs) 39 600-40 100 kg (87,300-88,431 lbs) |
| Life Expectancy | 40k+ hours; 1-2 rebuild / reline cycles 40k+ hours; 1-2 rebuild / reline cycles |
| Machine Model | 796 AC 796 AC |
| Material Application | All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden |
| Ideal Site and Maintenance Application | N/A N/A |
| Base Body Weight, Standard Configuration | 39,600-40,100 (87,300-88,431 lbs) 39,600-40,100 (87,300-88,431 lbs) |
| Liner Weight, Typical | 2 700 kg (6,000 lbs) 2 700 kg (6,000 lbs) |
| Liner Material | 450-500 BHN 450-500 BHN |
| Liner Options | Rock box, smooth plate, impact Rock box, smooth plate, impact |
| Dump Clearance | 1.8 m (5 ft 10 in) 1.8 m (5 ft 10 in) |
| Heated or Non-Heated | Heated available Heated available |