Studio Shot

Brushcutters BR115

Request A Price Shop Now

Key Specs

Overall Width
62 in
1575 mm
Cutting Width
60 in
1524 mm
Maximum Cutting Diameter
3 in
76 mm

Overview

Cat® Brushcutters are used to clear land and overgrowth.

Product Specifications for BR115

Overall Width 62 in 1575 mm
Cutting Width 60 in 1524 mm
Maximum Cutting Diameter 3 in 76 mm
Required Hydraulics Standard Flow w/o Electrical Standard Flow w/o Electrical
Overall Length 73 in 1854 mm
Overall Height 21.3 in 542 mm
Weight 939.2 lb 426 kg
Optimal Hydraulic Flow 57-69 L/min (15-18 gpm) 57-69 L/min (15-18 gpm)
Optimal Hydraulic Pressure 150-230 bar (2176-3340 psi) 150-230 bar (2176-3340 psi)
Tip Speed (Depends On Flow) 3987-4821 mpm (10415-15897 fpm) 3987-4821 mpm (10415-15897 fpm)
Motor Displacement 6.1 in³/rev 100 cm³/rev
Drive Shaft Torque 152-233 N.m (112-172 lb/ft) 152-233 N.m (112-172 lb/ft)

See how BR115 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Brushcutter Attachments at Work

Cat® Brushcutter Attachment Overview

Cat® Brushcutter Attachment Operating Tips

Cat® Brushcutter Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Brushcutter Attachments at Work
Cat® Brushcutter Attachment Overview
Cat® Brushcutter Attachment Operating Tips
Cat® Brushcutter Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

360 View