Studio Shot

Brushcutters BR117

Request A Price Shop Now

Key Specs

Overall Width
68 in
1727 mm
Cutting Width
66 in
1676 mm
Maximum Cutting Diameter
3 in
76 mm

Overview

Cat® Brushcutters are used to clear land and overgrowth.

Product Specifications for BR117

Overall Width 68 in 1727 mm
Cutting Width 66 in 1676 mm
Maximum Cutting Diameter 3 in 76 mm
Required Hydraulics Standard Flow w/o Electrical Standard Flow w/o Electrical
Overall Length 79 in 2007 mm
Overall Height 21.3 in 542 mm
Weight 1018.5 lb 462 kg
Optimal Hydraulic Flow 57-87 L/min (15-23 gpm) 57-87 L/min (15-23 gpm)
Optimal Hydraulic Pressure 150-230 bar (2176-3340 psi) 150-230 bar (2176-3340 psi)
Tip Speed (Depends On Flow) 2910-4442 mpm (9547-14572 fpm) 2910-4442 mpm (9547-14572 fpm)
Motor Displacement 8.5 in³/rev 140 cm³/rev
Drive Shaft Torque 217-329 N.m (160-243 lb/ft) 217-329 N.m (160-243 lb/ft)

See how BR117 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Brushcutter Attachments at Work

Cat® Brushcutter Attachment Overview

Cat® Brushcutter Attachment Operating Tips

Cat® Brushcutter Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Brushcutter Attachments at Work
Cat® Brushcutter Attachment Overview
Cat® Brushcutter Attachment Operating Tips
Cat® Brushcutter Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the BR117

View More Offers