Overview
Cat® Brushcutters are used to clear land and overgrowth.
Key Specs
Displaying 1-6 of 7
| Overall Width | 74 in 1880 mm |
| Cutting Width | 72 in 1829 mm |
| Maximum Cutting Diameter | 3 in 76 mm |
| Required Hydraulics | High Flow XPS High Flow XPS |
| Overall Length | 85 in 2159 mm |
| Overall Height | 21.3 in 542 mm |
| Weight | 1106.7 lb 502 kg |
| Optimal Hydraulic Flow | 100-130 L/min (26-34 gpm) 100-130 L/min (26-34 gpm) |
| Optimal Hydraulic Pressure | 150-280 bar (2176-4065 psi) 150-280 bar (2176-4065 psi) |
| Tip Speed (Depends On Flow) | 3998-5198 mpm (13118-17054 fpm) 3998-5198 mpm (13118-17054 fpm) |
| Motor Displacement | 12 in³/rev 196 cm³/rev |
| Drive Shaft Torque | 297-554 N.m (219-409 lb/ft) 297-554 N.m (219-409 lb/ft) |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Brushcutter Attachments at Work
Cat® Brushcutter Attachment Overview
Cat® Brushcutter Attachment Operating Tips
Cat® Brushcutter Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments