Performance
| Cycle Time - Open | 2.1 s 2.1 s |
| Cycle Time - Close | 1.6 s 1.6 s |
| Crushing Force - Primary Cutter | 808 Sh Ton 7193 kN |
| Crushing Force - Cutter Tip | 411 Sh Ton 3655 kN |
| Crushing Force - Tooth Tip | 222 Sh Ton 1977 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
| Cycle Time - Open | 2.1 s 2.1 s |
| Cycle Time - Close | 1.6 s 1.6 s |
| Crushing Force - Primary Cutter | 808 Sh Ton 7193 kN |
| Crushing Force - Cutter Tip | 411 Sh Ton 3655 kN |
| Crushing Force - Tooth Tip | 222 Sh Ton 1977 kN |
| Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
| Jaw Circuit - Max. Oil Flow | 119 gal/min 450 l/min |
| Rotation Circuit - Max. Oil Pressure | 2321 psi 160 bar |
| Rotation Circuit - Max. Oil Flow | 13 gal/min 50 l/min |
| Jaw Depth | 42.9 in 1089 mm |
| Cutter Length | 8.9 in 225 mm |
| Jaw Opening - Maximum | 62.4 in 1584 mm |
| Jaw Width - Fixed | 25.9 in 659 mm |
| Jaw Width - Moveable | 16.8 in 427 mm |
| Length | 113 in 2869 mm |
| Height | 98.1 in 2491 mm |
| Width | 43.3 in 1100 mm |
| Weight - Housing, Jaw and Bracket | 13547 lb 6145 kg |
| Weight - Jaw Only | 6753 lb 3063 kg |
| Excavator Minimum | 65 tons 65 tons |
| Excavator Maximum | 90 tons 90 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP365 with Pulverizer Jaw
Photos
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Pulverizer Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed