MP324 with Secondary Pulverizer Jaw
MP324 with Secondary Pulverizer Jaw
Photos (1)
Videos (9)

MP324 Secondary Pulverizer Jaw Multi-Processor with Secondary Pulverizer Jaws

Request A Price Shop Now

Key Specs

Cycle Time - Open
1.8 s
1.8 s
Excavator Minimum
24 tons
24 tons
Cycle Time - Close
1.2 s
1.2 s

Features At A Glance

Displaying 1-6 of 4

Cat

Cycle Times are 50 Percent Faster

  • New speed booster technology dynamically shifts hydraulic force from speed to boost mode, automatically as you operate.
  • You’ll spend less time waiting for the jaw to open or close to contact, as the speed valve automatically adjusts to fast flow when there’s no load.
  • Maximum crushing/cutting force is applied as soon as the jaw contacts material.
Cat

Up to 19 Percent More Force

  • Process more per hour, ship more per shift, make more every day. Speed booster magnifies hydraulic force when the jaw contacts material, quickly making the cut.
  • Mount more power even on smaller excavators. Compact design keeps the center of gravity as close as possible to the machine.
  • Get maximum performance and total support with a complete Cat demolition solution. Programs for the MP are built into the Next Gen Cat operator display. Single point of support your entire system by your local Cat dealer.
Cat

Change Jaws in 15 minutes

  • Innovative jaw locking enables a single operator to easily change jaws in 15 minutes or less. Requires only standard hand tools.
  • Simple and safe jaw changes are part of the design. Every jaw sits stable, even on the roughest work site, on the included jaw stand.
  • MP324 accepts these jaw types:
    • Concrete Cutter – outer jaw cracks concrete; inner shear jaw cuts steel
    • Demolition – opens wide to crack the largest concrete structures
    • Pulverizer – crushes concrete, separating the rebar
    • Secondary Pulverizer – crushes concrete into finer particles; total rebar separation
    • Shear – cuts structural steel, pipe, and cable
    • Tank Shear – cuts at right angle on three sides, cleanly cutting tanks or plate steel
    • Universal – innovative design cuts steel and crushes concrete
Cat

Durable and Maintainable

  • Protect your investment and maintain performance, quickly and economically. Jaws are protected with easily changed, individually replaceable wear parts.
  • Get more production time per cutter before replacement. Most cutting blades can be flipped in two ways, to use four different cutting edges.
  • Even when deep into debris, the cylinder rod is armored to prevent damage and the main cylinder body is protected inside the housing.

Product Specifications for MP324 Secondary Pulverizer Jaw

Cycle Time - Open 1.8 s 1.8 s
Cycle Time - Close 1.2 s 1.2 s
Crushing Force - Primary Cutter 402.7 Sh Ton 3583 kN
Crushing Force - Tip 165.3 Sh Ton 1471 kN
Crushing Force - Primary Tooth 128.2 Sh Ton 1141 kN
Excavator Minimum 24 tons 24 tons
Excavator Maximum 35 tons 35 tons
Jaw Circuit - Max. Oil Pressure 4786 psi 33000 bar
Jaw Circuit - Max. Oil Flow 59.4 gpm 225 L/min
Rotation Circuit - Max. Oil Pressure 2031 psi 14000 bar
Rotation Circuit - Max. Oil Flow 10.6 gpm 40 L/min
Jaw Depth 29.6 in 753 mm
Cutter Length 5.9 in 150 mm
Jaw Opening - Maximum 40.5 in 1028 mm
Jaw Width - Fixed 25.6 in 651 mm
Jaw Width - Moveable 14.8 in 377 mm
Width 54.1 in 1374 mm
Weight - Housing, Jaw and Bracket 6600.6 lb 2994 kg
Weight - Jaw Only 2974 lb 1349 kg

See how MP324 Secondary Pulverizer Jaw compares against frequently compared products.

Check out current offers for the MP324 Secondary Pulverizer Jaw

View More Offers