Performance
| Cycle Time - Open | 2.1 s 2.1 s |
| Cycle Time - Close | 1.6 s 1.6 s |
| Crushing Force - Primary Cutter | 820 Sh Ton 7298 kN |
| Crushing Force - Cutter Tip | 459 Sh Ton 4086 kN |
| Crushing Force - Tooth Tip | 228 Sh Ton 2031 kN |
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
| Cycle Time - Open | 2.1 s 2.1 s |
| Cycle Time - Close | 1.6 s 1.6 s |
| Crushing Force - Primary Cutter | 820 Sh Ton 7298 kN |
| Crushing Force - Cutter Tip | 459 Sh Ton 4086 kN |
| Crushing Force - Tooth Tip | 228 Sh Ton 2031 kN |
| Excavator Minimum | 65 tons 65 tons |
| Excavator Maximum | 90 tons 90 tons |
| Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
| Jaw Circuit - Max. Oil Flow | 119 gpm 450 L/min |
| Rotation Circuit - Max. Oil Pressure | 160 bar 2321 psi |
| Rotation Circuit - Max. Oil Flow | 50 L/min 13 gpm |
| Jaw Depth | 42.9 in 1089 mm |
| Cutter Length | 8.9 in 225 mm |
| Jaw Opening - Maximum | 54.5 in 1384 mm |
| Jaw Width - Fixed | 7.4 in 187 mm |
| Jaw Width - Moveable | 7.4 in 187 mm |
| Length | 105.4 in 2678 mm |
| Height | 103.4 in 2626 mm |
| Width | 43.3 in 1100 mm |
Caterpillar product brochures and other informational documents are available for your growing business.
MP365 with Demolition Jaw
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Demolition Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed