Performance
| Cycle Time - Open | 1.9 s 1.9 s |
| Cycle Time - Close | 1.3 s 1.3 s |
| Cutting Force - Blade Tip | 792 Sh Ton 7048 kN |
| Cutting Force - Blade Center | 342 Sh Ton 3045 kN |
| Cutting Force - Blade Throat | 217 Sh Ton 1934 kN |
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
| Cycle Time - Open | 1.9 s 1.9 s |
| Cycle Time - Close | 1.3 s 1.3 s |
| Cutting Force - Blade Tip | 792 Sh Ton 7048 kN |
| Cutting Force - Blade Center | 342 Sh Ton 3045 kN |
| Cutting Force - Blade Throat | 217 Sh Ton 1934 kN |
| Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
| Jaw Circuit - Max. Oil Flow | 74 gal/min 280 l/min |
| Rotation Circuit - Max. Oil Pressure | 2321 psi 160 bar |
| Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min |
| Jaw Depth | 20.5 in 521 mm |
| Cutter Length | 23.6 in 600 mm |
| Jaw Opening - Maximum | 20.5 in 521 mm |
| Jaw Width - Fixed | 15.4 in 390 mm |
| Jaw Width - Moveable | 4.7 in 120 mm |
| Width | 86.6 in 2200 mm |
| Length | 77.5 in 1969 mm |
| Height | 39.6 in 1005 mm |
| Weight - Housing, Jaw and Bracket | 8150 lb 3697 kg |
| Weight - Jaw Only | 4026 lb 1826 kg |
| Excavator Minimum | 32 tons 32 tons |
| Excavator Maximum | 50 tons 50 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP332 with Tank Shear jaw
Photos
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Tank Shear Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed