Studio Shot
New

Heavy Duty Ag Rakes 1200 mm (47 in), 10 Ton Mini Excavators/450 Backhoe Loader

Request A Price Shop Now

Key Specs

Width
47 in
1200 mm
Weight
601.9 lb
273 kg
Height
38.1 in
968 mm

Overview

Cat® Heavy Duty Ag Rakes are designed to break up clumps, level the ground, and remove debris to prepare the perfect seedbed in banana, pineapple, and other fruit-growing environments.

Product Specifications for 1200 mm (47 in), 10 Ton Mini Excavators/450 Backhoe Loader

Width 47 in 1200 mm
Weight 601.9 lb 273 kg
Height 38.1 in 968 mm
Length 26.1 in 663 mm
Tine Spacing 7.9 in 200 mm
Tine Thickness 1 in 25 mm
Tip Radius 35.5 in 901 mm
Number of Tines 6 6
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 1200 mm (47 in), 10 Ton Mini Excavators/450 Backhoe Loader compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1200 mm (47 in), 10 Ton Mini Excavators/450 Backhoe Loader

View More Offers