Studio Shot
New

Heavy Duty Ag Rakes 800 mm (32 in), 415-444 Backhoe Loaders

Request A Price Shop Now

Key Specs

Width
32 in
800 mm
Weight
474 lb
215 kg
Height
38 in
966 mm

Overview

Cat® Heavy Duty Ag Rakes are designed to break up clumps, level the ground, and remove debris to prepare the perfect seedbed in banana, pineapple, and other fruit-growing environments.

Product Specifications for 800 mm (32 in), 415-444 Backhoe Loaders

Width 32 in 800 mm
Weight 474 lb 215 kg
Height 38 in 966 mm
Length 24.5 in 622 mm
Tine Spacing 6.1 in 156 mm
Tine Thickness 1 in 25 mm
Tip Radius 36.3 in 922 mm
Number of Tines 5 5
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 800 mm (32 in), 415-444 Backhoe Loaders compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 800 mm (32 in), 415-444 Backhoe Loaders

View More Offers