Studio Shot
New

Root Rakes 1858 mm (74 in)

Request A Price Shop Now

Key Specs

Width
74 in
1858 mm
Weight
996.5 lb
452 kg
Overall Height
36.2 in
920 mm

Overview

For root removal, stockpiling of tree debris, and soil preparation.

Product Specifications for 1858 mm (74 in)

Width 74 in 1858 mm
Weight 996.5 lb 452 kg
Overall Height 36.2 in 920 mm
Overall Length 33.6 in 853 mm
Tine Spacing 8.3 in 212 mm
Tine Thickness 0.5 in 12 mm
Number of Tines 9 9
Interface Type Skid Steer Coupler Skid Steer Coupler
Top Clamp Width 63.7 in 1618 mm
Required Hydraulics Standard Flow w/o Electrical Standard Flow w/o Electrical
Maximum Clamp Opening 51.1 in 1297 mm
Minimum Clamp Opening 13.2 in 335 mm

See how 1858 mm (74 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Grapple Root Rakes | Overview

Cat® Grapple Root Rakes | Overview

360 View

Check out current offers for the 1858 mm (74 in)

View More Offers