Studio Shot
New

Heavy Duty Ag Rakes 400 mm (16 in), 1-2 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Width
15.7 in
400 mm
Weight
77.2 lb
35 kg
Height
20.2 in
512 mm

Overview

Cat® Heavy Duty Ag Rakes are designed to break up clumps, level the ground, and remove debris to prepare the perfect seedbed in banana, pineapple, and other fruit-growing environments.

Product Specifications for 400 mm (16 in), 1-2 Ton Mini Excavators

Width 15.7 in 400 mm
Weight 77.2 lb 35 kg
Height 20.2 in 512 mm
Length 15.1 in 384 mm
Tine Spacing 6.2 in 158 mm
Tine Thickness 0.7 in 18 mm
Tip Radius 19.2 in 487 mm
Number of Tines 3 3
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 400 mm (16 in), 1-2 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 400 mm (16 in), 1-2 Ton Mini Excavators

View More Offers