Studio Shot

Saws SW360, 200 mm (8 in)

Request A Price Shop Now

Key Specs

Maximum Cutting Depth
23.6 in
600 mm
Wheel Width
7.9 in
200 mm
Weight
2921.1 lb
1325 kg

Overview

Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.

Product Specifications for SW360, 200 mm (8 in)

Maximum Cutting Depth 23.6 in 600 mm
Wheel Width 7.9 in 200 mm
Weight 2921.1 lb 1325 kg
Overall Width 65.2 in 1655 mm
Overall Height 69.5 in 1765 mm
Length 95.2 in 2417 mm
Required Hydraulics High Flow XPS High Flow XPS
Optimal Hydraulic Flow 98-125 L/min (26-33 gpm) 98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure 230-280 bar (3300-4000 psi) 230-280 bar (3300-4000 psi)
Motor Displacement 102.9 in³/rev 1686 cm³/rev
Wheel Torque at Maximum Pressure 5538.4 lb/ft 7509 N·m
Wheel Speed at Maximum Flow 74 RPM 74 RPM
Bit Speed at Maximum Flow 1181.1 ft/min 360 m/min
Conical Bits - Per Wheel 96 96
Standard Bit Type Concrete Concrete
Optional Bit Type All Purpose All Purpose
Side Shift Travel 21.7 in 550 mm
Trench Cleaning Device Yes Yes
Drive Method Direct Drive Direct Drive
Interface Type Skid Steer Coupler Skid Steer Coupler

See how SW360, 200 mm (8 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Wheel Saws at Work

Cat® Wheel Saw at Work

Cat® Wheel Saw Overview

Cat® Wheel Saw Operator Tips

Cat® SW480 Wheel Saw and 272D3 XE Skid Steer Loader Customer Story

Cat® Smart Creep Technology

Cat® Wheel Saws at Work
Cat® Wheel Saw at Work
Cat® Wheel Saw Overview
Cat® Wheel Saw Operator Tips
Cat® SW480 Wheel Saw and 272D3 XE Skid Steer Loader Customer Story
Cat® Smart Creep Technology

360 View

Check out current offers for the SW360, 200 mm (8 in)

View More Offers