725

Three Axle Articulated Trucks 725

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C13B
Cat® C13B
Rated Payload
26.5 ton (US)
24 t
Heaped (SAE 2:1)
19.6 yd³
15 m³

Overview

Making the Best Better

Haul more, dump more with the Cat® 725 articulated truck. Get more done with less effort. Automated technology features simplify operation, while its efficient power-to-weight ratio cuts fuel costs—so you move more material for less.

Benefits

INCREASED PERFORMANCE

The redesigned dump body provides easier loading and maximum payload, while the C13B engine delivers up to 14% more productivity.

BUILT-IN SAFETY

Designed for safe and convenient access with ground level service, and Dynamic Rollover Protection applies brakes when needed to help prevent rollovers.

ENHANCED OVERALL EFFICIENCY

Easily set job parameters with Body Height and Machine Speed Limiting, while improving operating behavior with optional Operator Coaching.

Product Specifications for 725

Engine Model Cat® C13B Cat® C13B
Gross Power (SAE J1995) 352 hp 263 kW
Net Power (SAE J1349) 345 hp 257 kW
Engine Power (ISO 14396) 347 hp 259 kW
Bore 5.12 in 130 mm
Stroke 6.18 in 157 mm
Displacement 763 in³ 12.5 l
Note (1) Advertised power is tested at 1,700 rpm. Advertised power is tested at 1,700 rpm.
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed.
Note (4) Net power when the fan is at maximum speed is 257 kW (345 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 257 kW (345 hp) per the SAE reference conditions.
Note (5) Meets U.S. EPA Tier 4 Final/EU Stage V, Japan 2014, and Korea Stage V emission standards. Meets U.S. EPA Tier 4 Final/EU Stage V, Japan 2014, and Korea Stage V emission standards.
Note (6) Diesel exhaust fluid (DEF) used in Cat SCR systems must meet the requirements outlined in ISO 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications. Diesel exhaust fluid (DEF) used in Cat SCR systems must meet the requirements outlined in ISO 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications.
No Engine De-rating Below 12500 ft 3810 m
Peak Engine Torque Gross (SAE J1995) 1431 lbf·ft 1941 N·m
Peak Engine Torque Net (SAE J1349) 1263 lbf·ft 1712 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Rated Payload 26.5 ton (US) 24 t
Heaped (SAE 2:1) 19.6 yd³ 15 m³
Struck 15 yd³ 11.5 m³
Tailgate Heaped SAE 2:1 20.8 yd³ 15.9 m³
Tailgate Struck 15.7 yd³ 12 m³
Forward - 1 5 mile/h 8 km/h
Forward - 2 9 mile/h 15 km/h
Forward - 3 14 mile/h 22 km/h
Forward - 4 21 mile/h 34 km/h
Forward - 5 29 mile/h 47 km/h
Forward - 6 34 mile/h 55 km/h
Reverse - 1 6 mile/h 9 km/h
Note (1) The declared dynamic operator sound pressure level is 69±2 dB(A) when "ISO 6396:2008" is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the maximum cooling fans speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The declared dynamic operator sound pressure level is 69±2 dB(A) when "ISO 6396:2008" is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the maximum cooling fans speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments.
Front Axle - Empty 31438 lb 14260 kg
Center Axle - Empty 10009 lb 4540 kg
Rear Axle - Empty 9502 lb 4310 kg
Total - Empty 50949 lb 23110 kg
Front Axle - Rated Load 5564 lb 2524 kg
Center Axle - Rated Load 23673 lb 10738 kg
Rear Axle - Rated Load 23673 lb 10738 kg
Total - Rated Load 52911 lb 24000 kg
Front Axle - Loaded 37002 lb 16784 kg
Center Axle - Loaded 33682 lb 15278 kg
Rear Axle - Loaded 33175 lb 15048 kg
Total - Loaded 103860 lb 47110 kg
Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel
Front Plate 0.28 in 7 mm
Base Plate 0.51 in 13 mm
Side Plates 0.43 in 11 mm
Scow 0.51 in 13 mm
Fuel Tank 105.7 gal (US) 400 l
Cooling System 21.9 gal (US) 83 l
Steering/Hoist Hydraulic System 32.5 gal (US) 123 l
Engine Crankcase 11.4 gal (US) 43 l
Transmission 12.4 gal (US) 47 l
Output Transfer Gear Box 6.6 gal (US) 25 l
Final Drive - Each 33 gal (US) 125 l
DEF Tank 9 gal (US) 34 l
Raise Time 12 s 12 s
Lower Time 8 s 8 s
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 - 2005 Level II ISO 3449 - 2005 Level II
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2019 ISO 5010 – 2019
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - SAE Turning Radius 294 in 7470 mm
Turning Dimensions - Clearance Radius 318 in 8075 mm
Turning Dimensions - Inside Radius 153 in 3879 mm
Turning Dimensions - Aisle Width 210 in 5332 mm
Note Dimensions are for machines equipped with 23.5R25 tires. Dimensions are for machines equipped with 23.5R25 tires.
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Hydraulic Excavators: 350/352 - Passes 4-5 4-5
Hydraulic Excavators: 336 - Passes 5-6 5-6
Wheel Loaders: 972/972 XE - Passes 3-4 3-4
Wheel Loaders: 966/966 XE - Passes 4 4
Wheel Loader: 962 - Passes 4-5 4-5
Wheel Loader: 950 - Passes 5 5
Note An optimum system match gives you a major productivity advantage. The 725 is an excellent match for the Cat 350/352 and 336 Hydraulic Excavators and Cat 972, 966, 962, and 950 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 725 is an excellent match for the Cat 350/352 and 336 Hydraulic Excavators and Cat 972, 966, 962, and 950 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.

725 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Windshield wiper and washer, two speed, intermittent (front)
  • Touchscreen display incorporating the rearview camera video feed
  • Retractable belt: Operator seat and second seat
  • Sun visor
  • Mirrors: exterior
  • Adjustable air vents
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Tilt and telescopic steering wheel
  • Combined gear selection and hoist control lever
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Air conditioning
  • Secondary steering – electro hydraulic
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Heater and defroster with four-speed fan
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Windows opening both sides, tinted

TECHNOLOGY

  • Cat® Detect with Stability Assist
  • Product Link Cellular PLE643

ELECTRICAL AND LIGHTING

  • Electrical system: 24-volt, 5A 24- to 12-volt converter
  • Main disconnect switch
  • Batteries (two) maintenance free
  • Horn
  • Remote starting receptacle (cables not included)
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators

POWERTRAIN

  • Three axle, six-wheel drive
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Retarder: engine compression brake
  • Cat C13B engine
  • Clean Emission Module (CEM) and exhaust aftertreatment package
  • Auto shift six-speed forward and single speed reverse transmission
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks

SAFETY

  • Reverse alarm
  • Rearview camera
  • Rollover protective structure/falling objects protective structure (ROPS/FOPS) cab

GUARDS

  • Radiator
  • Crankcase
  • Rear window
  • Front dump body spill guard, integral part of fabricated body

OTHER STANDARD EQUIPMENT

  • S·O·S sampling valves
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Vandalism protection: lockable caps
  • Tires, six 23.5R25
  • Sound suppression (standard in some countries*)
    –*Countries are EU countries plus Iceland, Norway, Lichtenstein, Switzertland, Türkiye and UK.

725 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Infrared glass – high ambient cab
  • Mirrors, heated motorized
  • Radio, Bluetooth® stereo system
  • Seat, heated/cooled
  • Seat belt, four-point
  • Window blinds
  • Windshield wiper and washer, single-speed (rear)

TECHNOLOGY

  • Operator Coaching
  • Cat® Payload monitoring system
  • Product Link Dual PLE683

ELECTRICAL AND LIGHTING

  • Cold weather start attachment (2 additional batteries)
  • Engine block heater
  • Ether start
  • Flashing LED beacon
  • Roof mounted LED work lights

OPTIONAL EQUIPMENT

  • Auto lube installation for automatic greasing of bearings
  • Fuel additive – anti-waxing
  • Bare chassis (no body) standard wheel base
  • Cold weather coolant –51° C (–60° F)
  • Scissor tailgate
  • Wheel chocks
  • Fast fuel fill
  • Body liners
  • Exhaust heated body

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Stability Assist for Articulated Trucks

    Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

1 - 8 of 9 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

Explore Technology
  • Driver Safety System (DSS)

    Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Articulated Trucks

    Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

1 - 8 of 9 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 725 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

725 Standard MRG

725 Three Axle Articulated Truck

725 Three Axle Articulated Truck

725 Three Axle Articulated Truck

725 Three Axle Articulated Truck

725 Standard MRG
725 Three Axle Articulated Truck
725 Three Axle Articulated Truck
725 Three Axle Articulated Truck
725 Three Axle Articulated Truck

360 View
360 View
360 View
360 View

Check out current offers for the 725

View More Offers