735

Three Axle Articulated Trucks 735

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C13
Cat® C13
Rated Payload
35.3 ton (US)
32 t
Heaped (SAE 2:1)
26.2 yd³
20 m³

Overview

Efficient Productivity

The Cat® 735 features a world-class cab design, re-engineered using global operator feedback to advance comfort and ease of operation. Enhancements include new controls, transmission-protection features, hoist-assist system, advanced automatic traction control system, stability-assist machine rollover warning system, and a fuel saving ECO mode.

Benefits

UP TO 50% LESS OPERATOR INPUT

A uniquely combined hoist and transmission lever allows for easy operation which suits a wide range of operator experience

IMPROVED OPERATOR COMFORT

Quieter, more spacious cab with improved visibility helps operators work more productively throughout the day

22% REDUCTION IN UNLADEN WEIGHT

Deliver more productivity while using less fuel in any size application

UP TO 9% LESS CO2 EMISSIONS

The 735 emits up to 9% less CO2 than the previous 735C.

Product Specifications for 735

Engine Model Cat® C13 Cat® C13
Gross Power (SAE J1995) 434 hp 324 kW
Net Power (SAE J1349) 424 hp 316 kW
Engine Power (ISO 14396) 429 hp 320 kW
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Displacement 736 in³ 12.5 l
Note (1) Advertised power is tested at 1,800 rpm. Advertised power is tested at 1,800 rpm.
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed.
Note (4) Net power when the fan is at maximum speed is 316 kW (424 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 316 kW (424 hp) per the SAE reference conditions.
Note (5) Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, and Japan 2014 emission standards.
Note (6) Diesel exhaust fluid (DEF) used in Cat SCR systems must meet the requirements outlined in ISO 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications. Diesel exhaust fluid (DEF) used in Cat SCR systems must meet the requirements outlined in ISO 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications.
No Engine De-rating Below 12500 ft 3810 m
Peak Engine Torque Gross (SAE J1995) 1614 lbf·ft 2188 N·m
Peak Engine Torque Net (SAE J1349) 1597 lbf·ft 2165 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Rated Payload 35.3 ton (US) 32 t
Heaped (SAE 2:1) 26.2 yd³ 20 m³
Struck 20.3 yd³ 15.5 m³
Tailgate Heaped SAE 2:1 27.9 yd³ 21.3 m³
Tailgate Struck 21.3 yd³ 16.3 m³
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons).
Forward - 1 5 mile/h 8 km/h
Forward - 2 9 mile/h 15 km/h
Forward - 3 14 mile/h 23 km/h
Forward - 4 22 mile/h 35 km/h
Forward - 5 30 mile/h 48 km/h
Forward - 6 35 mile/h 57 km/h
Reverse - 1 6 mile/h 9 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (1) The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments.
Front Axle - Empty 34128 lb 15480 kg
Center Axle - Empty 11001 lb 4990 kg
Rear Axle - Empty 10516 lb 4770 kg
Total - Empty 55645 lb 25240 kg
Front Axle - Rated Load 9039 lb 4100 kg
Center Axle - Rated Load 30754 lb 13950 kg
Rear Axle - Rated Load 30754 lb 13950 kg
Total - Rated Load 70548 lb 32000 kg
Front Axle - Loaded 43166 lb 19580 kg
Center Axle - Loaded 41756 lb 18940 kg
Rear Axle - Loaded 41270 lb 18720 kg
Total - Loaded 126192 lb 57240 kg
Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel
Front Plate 0.28 in 7 mm
Base Plate 0.51 in 13 mm
Side Plates 0.43 in 11 mm
Fuel Tank 108.8 gal (US) 412 l
DEF Tank 5.3 gal (US) 20 l
Cooling System 21.9 gal (US) 83 l
Hydraulic System 29.1 gal (US) 110 l
Engine Crankcase 10 gal (US) 38 l
Transmission 12.3 gal (US) 56 l
Final Drives/Differential 33 gal (US) 125 l
Output Transfer Gear Box 5.5 gal (US) 25 l
Raise Time 12 s 12 s
Lower Time 11 s 11 s
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2019 ISO 5010 – 2019
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - SAE Turning Radius 294 in 7470 mm
Turning Dimensions - Clearance Radius 318 in 8075 mm
Turning Dimensions - Inside Radius 149 in 3793 mm
Turning Dimensions - Aisle Width 212 in 5393 mm
Note Dimensions are for machines equipped with 750/65 R25 tires. Dimensions are for machines equipped with 750/65 R25 tires.
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Hydraulic Excavators: 349/352 - Passes 4-5 4-5
Hydraulic Excavators: 336 - Passes 5-6 5-6
Wheel Loaders: 972/972 XE - Passes 3-4 3-4
Wheel Loaders: 966/966 XE - Passes 4 4
Wheel Loader: 962 - Passes 4-5 4-5
Wheel Loader: 950 - Passes 5 5
Note An optimum system match gives you a major productivity advantage. The 735 is an excellent match for the Cat 349 and 336 Hydraulic Excavators; and Cat 972, 966, 962 and 950 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 735 is an excellent match for the Cat 349 and 336 Hydraulic Excavators; and Cat 972, 966, 962 and 950 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.

735 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Tilt and telescopic steering wheel
  • Adjustable air vents
  • Retractable belt: Operator seat and second seat
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Air conditioning
  • Mirrors: exterior
  • Combined gear selection and hoist control lever
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Sun visor
  • Windshield wiper and washer, two speed, intermittent (front)
  • Windows opening side, tinted
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Touchscreen display incorporating the rearview camera video feed
  • Secondary steering – electro hydraulic
  • Heater and defroster with four-speed fan
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp

TECHNOLOGY

  • Cat® Detect with Stability Assist
  • Product Link Cellular PLE643

ELECTRICAL AND LIGHTING

  • Remote starting receptacle (cables not included)
  • Horn
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch
  • Electrical system: 24-volt, 5A 24- to 12-volt converter
  • Batteries (two) maintenance free

POWERTRAIN

  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package
  • Cat C13 engine
  • Three axle, six-wheel drive
  • Retarder: engine compression brake and hydraulic
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Auto shift six-speed forward and single-speed reverse transmission

SAFETY

  • Rearview camera
  • Rollover protective structure/Falling objects protective structure (ROPS/FOPS) cab
  • Reverse alarm

GUARDS

  • Radiator
  • Front dump body spill guard, integral part of fabricated body
  • Crankcase
  • Rear window

OTHER STANDARD EQUIPMENT

  • Tires, six 750/65 R25
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • S·O·S sampling valves
  • Vandalism protection: lockable caps
  • Sound suppression (standard in some countries*)
    *EFTA countries are EU countries plus Iceland, Norway, Lichtenstein, Switzerland, Türkiye and UK.

735 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Mirrors, heated motorized
  • Four-point seat belt
  • Windshield wiper and washer, two speed (rear)
  • Heated/cooled seat
  • Radio, Bluetooth® stereo system
  • Window blinds

TECHNOLOGY

  • Product Link Dual PLE683
  • Cat Payload
  • Machine Security System (MSS)

ELECTRICAL AND LIGHTING

  • Engine block heater
  • Ether start
  • Flashing LED beacon
  • Cold weather start attachment
  • Infrared glass – high ambient cab
  • Roof mounted LED work lights

OPTIONAL EQUIPMENT

  • Scissor tailgate
  • Bare chassis (no body) standard wheel base
  • Fuel additive – anti-waxing
  • Body liners
  • Bare chassis (no body) long wheel base
  • Auto lube installation for automatic greasing of bearings
  • Fast fuel fill
  • Exhaust heated body
  • Cold weather coolant –51° C (–60° F)
  • Wheel chocks

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Stability Assist for Articulated Trucks

    Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

1 - 8 of 9 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

Explore Technology
  • Driver Safety System (DSS)

    Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Articulated Trucks

    Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

1 - 8 of 9 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 735 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Media Gallery

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck
735 Three Axle Articulated Truck
735 Three Axle Articulated Truck
735 Three Axle Articulated Truck
735 Three Axle Articulated Truck

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 735

Start 735 Tour
close

Check out current offers for the 735

View More Offers