307 Mini Excavator
New

Mini Excavators 307

Request A Price Find Dealer

Key Specs

Engine Model
Cat C2.4T
Cat C2.4T
Net Power
48.9 hp
36 kW
Operating Weight
16535 lb
7500 kg

Overview

The Cat® 307 Mini Hydraulic Excavator with standard tail and fixed boom design delivers high performance with low fuel consumption. The durable and reliable structure helps you work in applications with high productivity but low operating cost.

Product Specifications for 307

Engine Model Cat C2.4T Cat C2.4T
Net Power 48.9 hp 36 kW
Gross Power - SAE J1995:2014 49.6 hp 36.5 kW
Bore 3.4 in 87 mm
Stroke 4 in 102.4 mm
Displacement 146.5 in³ 2.4 l
Note Meets China Nonroad Stage IV emission standard. Meets China Nonroad Stage IV emission standard.
Note (1) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Net power advertised is the power available at the flywheel when the engine is at the rated speed of 2,200 rpm and the engine is installed with the factory configured fan, air intake system, exhaust system and alternator with a minimum alternator load. Net power advertised is the power available at the flywheel when the engine is at the rated speed of 2,200 rpm and the engine is installed with the factory configured fan, air intake system, exhaust system and alternator with a minimum alternator load.
Operating Weight 16535 lb 7500 kg
Operating Weight - With Cab 16535 lb 7500 kg
Note Maximum weight is based on operator, full fuel tank, standard stick, bucket (854 mm/0.33 m3) and blade. Maximum weight is based on operator, full fuel tank, standard stick, bucket (854 mm/0.33 m3) and blade.
With Standard Stick - Bucket Capacity 11.7 ft³ 0.33 m³
With Standard Stick - Bucket Width 33.6 in 854 mm
Machine Swing Speed 10.5 r/min 10.5 r/min
Type Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump
Pump Flow at 2,400 rpm 38.8 gpm 147 L/min
Operating Pressure - Equipment 4134 psi 28500 kPa
Operating Pressure - Travel 4134 psi 28500 kPa
Operating Pressure - Swing 3481 psi 24000 kPa
Auxiliary Circuit - Primary - Flow at Pump* 30.4 gpm 115 L/min
Maximum Auxiliary Circuit - Primary - Pressure at Pump* 4134 psi 285 bar
Digging Force - Stick - Standard 8161 lbf 36.3 kN
Digging Force - Bucket 11960 lbf 53.2 kN
Note *Flow and pressure are not combinable. Under load, as flow rises pressure goes down. *Flow and pressure are not combinable. Under load, as flow rises pressure goes down.
Width 90.6 in 2300 mm
Height 14.3 in 364 mm
Travel Speed - High 2.7 mile/h 4.3 km/h
Travel Speed - Low 1.6 mile/h 2.5 km/h
Ground Pressure - Maximum Weight 4.9 psi 34.3 kPa
Gradeability - Maximum 30° 30°
Cooling System 2.6 gal (US) 10 l
Engine Oil 2.7 gal (US) 10.2 l
Fuel Tank 43.6 gal (US) 165 l
Hydraulic Tank 13.5 gal (US) 51 l
Hydraulic System 26.9 gal (US) 102 l
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008
Dynamic Operating Sound Pressure (ISO 6396:2008) <80 dB(A) <80 dB(A)
Average Exterior Sound Pressure (ISO 6395:2008) <90 dB(A) <90 dB(A)
Recyclability 96% 96%
Boom 145.7 in 3700 mm
Standard Stick 65.6 in 1665 mm
Dig Depth 13.3 ft 4067 mm
Vertical Wall 11.5 ft 3490 mm
Maximum Reach - Ground Level 20.2 ft 6159 mm
Maximum Reach 20.7 ft 6297 mm
Maximum Dig Height 23.8 ft 7240 mm
Ground Clearance 1.2 ft 372 mm
Tail Swing Radius 5.7 ft 1750 mm
Maximum Blade Height 1.4 ft 413 mm
Maximum Blade Depth 1.1 ft 326 mm
Cab Height 8.3 ft 2540 mm
Swing Bearing Height 2.5 ft 774 mm
Overall Track Length 9.1 ft 2760 mm
Overall Shipping Length 19.9 ft 6076 mm
Track Shoe Width 1.5 ft 450 mm
Overall Shipping Width 7.2 ft 2200 mm
Boom Height in Shipping Position 8.6 ft 2634 mm
Boom in Reach 5.6 ft 1713 mm
Note Working range and dimensions are for standard stick. Working range and dimensions are for standard stick.
Transport Height 8.6 ft 2634 mm
Maximum Dump Clearance 17.1 ft 5195 mm
Ground Clearance - Frame 1.2 ft 372 mm

307 Standard Equipment

ENGINE

  • Variable Displacement Piston Pump
  • Cat® C2.4T Diesel Engine (China Nonroad Stage IV)
  • One Touch Low Idle
  • Two Speed Travel with Manual Shift
  • Fuel Water Separator
  • Muffler with Cover
  • Radial Seal Air Filter, Double Element
  • One Key Security System

HYDRAULICS

  • Auxiliary Hydraulic Valve (1 way/2 way)
  • Load Sensing/Flow Sharing Hydraulics
  • Accumulator
  • Auxiliary hydraulic valve

OPERATOR ENVIRONMENT

  • ROPS - ISO 12117-2:2008
  • Cab with Air Conditioning
  • Hydraulic Lockout – All Controls
  • Travel Pedals and Hand Levers
  • Monitor
  • Hour Meter
  • Mechanical Suspension Seat
  • Static Seat Belt (46 mm width)
  • Openable Front Windshield with Assist Device
  • Removable Lower Windshield
  • Windshield Wiper and Washer
  • Interior Lighting
  • Coat Hook
  • Radio
  • Two Stereo Speakers
  • Antenna
  • Cup Holder
  • Storage Pocket
  • Mounting for Front and Top Guard (Mounting Boss)
  • Washable Floormat

ELECTRICAL

  • Maintenance Free 12 Volt Battery
  • Battery Disconnect
  • Travel Alarm
  • Warning Horn
  • Product Link™ PLCN1
  • Light Group
  • 12V Power Socket

UNDERCARRIAGE

  • Grease and Lubricated Track
  • 450 mm Triple Grouser Track Shoes with Holes (For Rubber Pad)
  • Blade with cutting edge (2300 mm)
  • Towing Eye on Baseframe

BOOM, STICK AND LINKAGES

  • One Piece Boom (3700 mm)
  • Standard Stick (1665 mm)

OTHER

  • Tool Storage Box
  • Door Locks and Cap Locks
  • Rearview Mirror
  • Grease Can Holder

See how 307 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

307 Mini Hydraulic Excavator

307 Mini Hydraulic Excavator

307 Mini Hydraulic Excavator
307 Mini Hydraulic Excavator

Check out current offers for the 307

View More Offers