316 GC

Small Excavators 316 GC

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
104 hp
77.3 kW
Operating Weight
32100 lb
14600 kg
Maximum Digging Depth
18.2 ft
5530 mm

Overview

TOP PERFORMANCE AND RELIABILITY

If you need reliability, durability, high productivity, and low cost, the Cat® 316 GC is made for you. This excavator is designed, built, and uniquely supported to put you on the fast track to prosperity.

Benefits

MORE PRODUCTIVITY

More engine power and increased breakout force give you the power you need to improve productivity.

LOW MAINTENANCE COSTS

Do more work at a lower cost with extended and more synchronized maintenance intervals.  

DESIGNED FOR DAILY WORK

The 316 GC is easy to own and operate and provides the reliability and durability you expect from Cat® products.

Product Specifications for 316 GC

Net Power - ISO 9249 104 hp 77.3 kW
Engine Model C3.6 C3.6
Net Power - ISO 9249 (DIN) 105 hp (metric) 105 hp (metric)
Engine Power - ISO 14396 110 hp 82 kW
Engine Power - ISO 14396 (DIN) 111 hp (metric) 111 hp (metric)
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets Brazil MAR-1 and China Nonroad Stage III emission standards equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Meets Brazil MAR-1 and China Nonroad Stage III emission standards equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Lower-carbon intensity fuels do not significantly reduce GHGs ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Lower-carbon intensity fuels do not significantly reduce GHGs
Operating Weight 32100 lb 14600 kg
Maximum Digging Depth 18.2 ft 5530 mm
Boom HD 4.65 m (15'3") HD 4.65 m (15'3")
Stick HD 2.5 m (8'2") HD 2.5 m (8'2")
Bucket GD 0.65 m³ (0.85 yd³) GD 0.65 m³ (0.85 yd³)
Maximum Reach at Ground Level 26.8 ft 8180 mm
Maximum Cutting Height 27.9 ft 8500 mm
Maximum Loading Height 20.1 ft 6110 mm
Minimum Loading Height 6.7 ft 2020 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 17.5 ft 5330 mm
Maximum Vertical Wall Digging Depth 15.9 ft 4860 mm
Bucket Digging Force - ISO 24500 lbf 109 kN
Stick Digging Force - ISO 16860 lbf 75 kN
Main System - Maximum Flow 268 L/min (71 gal/min) 268 L/min (71 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3756 psi 25900 kPa
Stick Cylinder - Stroke 47 in 1197 mm
Boom Cylinder - Bore 4 in 105 mm
Boom Cylinder - Stroke 40 in 1015 mm
Stick Cylinder - Bore 5 in 120 mm
Bucket Cylinder - Stroke 37 in 939 mm
Bucket Cylinder - Bore 4 in 100 mm
Swing Speed 11.5 r/min 11.5 r/min
Maximum Swing Torque 31634 lbf·ft 43 kN·m
Fuel Tank Capacity 62.6 gal (US) 237 l
Cooling System 2.9 gal (US) 11 l
Engine Oil 2.9 gal (US) 11 l
Final Drive - Each 0.8 gal (US) 3 l
Hydraulic System - Including Tank 38.3 gal (US) 145 l
Hydraulic Tank 20.3 gal (US) 77 l
Boom HD 4.65 m (15'3") HD 4.65 m (15'3")
Stick HD 2.5 m (8'2") HD 2.5 m (8'2")
Bucket GD 0.65 m³ (0.85 yd³) GD 0.65 m³ (0.85 yd³)
Shipping Height - Top of Cab 9.2 ft 2790 mm
Handrail Height 9.3 ft 2830 mm
Shipping Length 25.8 ft 7870 mm
Tail Swing Radius 7.8 ft 2350 mm
Counterweight Clearance 2.9 ft 900 mm
Ground Clearance 1.4 ft 430 mm
Track Length 12.3 ft 3750 mm
Length to Center of Rollers 10 ft 3040 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.2 ft 2490 mm
Length - Center of Rollers 10 ft 3040 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 hg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 hg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes.
Operating Weight 31600 lb 14300 kg

316 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 4.65 m (15'3") Reach boom

CAB

  • Sound suppressed with viscous mounts
  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Mechanically adjustable seat with headrest
  • Automatic bi-level air conditioner
  • Keyless push-to-start engine control
  • Floor-mounted adjustable consoles
  • 1-button joystick
  • AM/FM radio with USB and aux port
  • 24V DC outlet
  • Cup holder and storage compartments
  • 70/30 tempered glass windshield
  • Upper radial wiper with washer
  • Openable steel hatch
  • Dome light
  • Washable floor mat

CAT TECHNOLOGY

  • VisionLink
  • Remote Flash

ELECTRICAL SYSTEM

  • 750 CCA maintenance-free batteries (x2)
  • Electrical disconnect switch
  • LED left-side boom and chassis lights
  • LED cab light

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • 52°C (125°F) high-ambient cooling capability
  • -18°C (0°F) cold start capability (except Eurasia)
  • Biodiesel capability up to B20
  • Electric fuel priming pump
  • Two-stage fuel filtration system
  • Sealed double-element air filter with precleaner

HYDRAULIC SYSTEM

  • Electronic main control valve
  • Electronic control pump
  • Boom and stick regeneration circuits
  • Automatic hydraulic oil warm up
  • Automatic two-speed travel
  • High performance hydraulic return filter

SAFETY AND SECURITY

  • Anti-skid plating with countersunk bolts
  • Handrail and handhold
  • Lockable external tool/storage box
  • Mirror package
  • Signaling/warning horn
  • Hydraulic lockout lever

SERVICE AND MAINTENANCE

  • Grouped location of filters
  • Radiator screen
  • S·O·S sampling ports

UNDERCARRIAGE AND STRUCTURES

  • Center track guiding guard
  • Grease lubricated track link
  • Bottom guards
  • Travel motor guards
  • 3.2 mt (7,055 lb) counterweight
  • Tie-down points

316 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.5 m (8'2") HD Reach stick
  • 3.0 m (9'10") Reach stick (except Taiwan)

CAB

  • Operator Protective Guards (OPG)
  • 3-button joysticks

ELECTRICAL SYSTEM

  • LED right-side boom light (except Taiwan)

ENGINE

  • -25°C (-13°F) cold start capability (Standard in Eurasia)

HYDRAULIC SYSTEM

  • Hammer lines
  • Hammer floor pedal kit

SAFETY AND SECURITY

  • Rearview camera
  • Swing alarm
  • Travel alarm with cancel switch (Standard in South America)

UNDERCARRIAGE AND STRUCTURES

  • 500 mm (20") triple grouser shoes (except Brazil)
  • 600 mm (24") triple grouser shoes (except Taiwan)
  • 700 mm (28") triple grouser shoes with additional steps (all regions except Brazil, Taiwan, and Africa, Middle East)
  • 770 mm (30") triple grouser shoes with additional steps (all regions except Taiwan, and Africa, Middle East)
  • Swivel guard (Standard in South America and Eurasia)

CAT TECHNOLOGY

  • Visionlink Productivity

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 316 GC compares against frequently compared products.

Media Gallery

316 GC

316 GC

316 GC

316 GC

316 GC

316 GC
316 GC
316 GC
316 GC
316 GC

360 View
360 View