313D2 L (2017)

Small Excavators 313D2 L (2017)

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
91 hp
68 kW
Operating Weight
30640 lb
13900 kg
Maximum Digging Depth
19.83 ft
6040 mm

Overview

Improved Controls, Operation and New Cab Make a Leader

A new, comfortable cab, unmatched versatility and improved controls help make the Cat® 313D2 L an industry-leading performer. With engine enhancements that save fuel and a range of work tools for multi-tasking, this model leads in its size class.

Benefits

Robust fuel system provides more power

The Cat® C4.4 engine incorporates a mechanical governor and low pressure fuel injection system to provide power and high fuel efficiency.

Up To 14% less fuel consumption with no loss in power

Lower your fuel bill without impacting your productivity.

Reliable and Durable

Using advanced engineering and software, we carefully analyze each structure to create durable, reliable machines for tough applications.

Product Specifications for 313D2 L (2017)

Net Power - ISO 9249 91 hp 68 kW
Engine Model C4.4 C4.4
Engine Power - ISO 14396 100 hp 75 kW
Bore 4.13 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Operating Weight 30640 lb 13900 kg
Maximum Digging Depth 19.83 ft 6040 mm
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick R3 m (9'10") R3 m (9'10")
Bucket GD .53 m³ (.69 yd³) GD .53 m³ (.69 yd³)
Maximum Reach at Ground Level 28.33 ft 8630 mm
Maximum Cutting Height 28.58 ft 8710 mm
Maximum Loading Height 20.75 ft 6330 mm
Minimum Loading Height 5 ft 1530 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 19.3 ft 5860 mm
Maximum Vertical Wall Digging Depth 16.33 ft 4990 mm
Bucket Digging Force - ISO 21400 lbf 95 kN
Stick Digging Force - ISO 13100 lbf 58 kN
Main System - Maximum Flow 254 l/min (67 gal/min) 254 l/min (67 gal/min)
Maximum Pressure - Equipment 4420 psi 30500 kPa
Maximum Pressure - Swing 3340 psi 23000 kPa
Maximum Pressure - Travel 5080 psi 35000 kPa
Swing Speed 12.2 r/min 12.2 r/min
Maximum Swing Torque 22864 ft·lbf 31 kN·m
Fuel Tank Capacity 66 gal (US) 250 l
Cooling System 4.7 gal (US) 17.9 l
Engine Oil 4.2 gal (US) 16 l
Swing Drive 0.8 gal (US) 3 l
Final Drive - Each 0.8 gal (US) 3 l
Hydraulic System - Including Tank 25.4 gal (US) 96 l
Hydraulic Tank 19.2 gal (US) 72.6 l
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick R3 m (9'10") R3 m (9'10")
Bucket GD .53 m³ (.69 yd³) GD .53 m³ (.69 yd³)
Shipping Height - Top of Cab 9.25 ft 2830 mm
Handrail Height 9.25 ft 2830 mm
Shipping Length 25 ft 7620 mm
Shipping Length - with Blade 26.2 ft 7970 mm
Tail Swing Radius 7 ft 2140 mm
Counterweight Clearance 2.92 ft 900 mm
Ground Clearance 1.42 ft 440 mm
Track Length 12.33 ft 3750 mm
Length to Center of Rollers 10 ft 3040 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 9.08 ft 2760 mm

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 313D2 L (2017) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

313D2 L Small Hydraulic Excavator

313D2 L Small Hydraulic Excavator

313D2 L Small Hydraulic Excavator
313D2 L Small Hydraulic Excavator

360 View
360 View

Check out current offers for the 313D2 L (2017)

View More Offers