320 GX

Medium Excavators 320 GX Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
139 hp
103.6 kW
Operating Weight
45000 lb
20400 kg
Maximum Digging Depth
21.1 ft
6430 mm

Overview

Featured for Fast Payback

The Cat® 320 GX combines proven Cat reliability with simplified features, easy maintenance, and fuel efficiency. Designed for utility and general construction, it helps owners achieve a faster return on investment.

Benefits

Easy to Own and Operate

Stable and responsive design built on classic, proven components for easy operation and excellent reliability.

Fast Payback

Low owning costs, maintenance costs, and fuel consumption means more money in your pocket.

Low Fuel Consumption

Smart mode and synchronized engine and electrohydraulic control give you competitive performance with low fuel consumption.

Product Specifications for 320 GX

Net Power - ISO 9249 139 hp 103.6 kW
Net Power - ISO 9249 (DIN) 141 hp (metric) 141 hp (metric)
Engine Model Cat® C4.4 Cat® C4.4
Engine Power - ISO 14396 145 hp 108 kW
Engine Power - ISO 14396 (DIN) 147 hp (metric) 147 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Meets UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight 45000 lb 20400 kg
Note Reach boom, R2.7 (8'9") stick, General Duty (GD) 0.93 m³ (1.22 yd³) bucket, 790 mm (31") triple grouser shoes, and 3600 kg (7,940 lb) counterweight. Reach boom, R2.7 (8'9") stick, General Duty (GD) 0.93 m³ (1.22 yd³) bucket, 790 mm (31") triple grouser shoes, and 3600 kg (7,940 lb) counterweight.
Maximum Digging Depth 21.1 ft 6430 mm
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.7 m (8'10") Reach 2.7 m (8'10")
Bucket GD 0.93 m³ (1.22 yd³) GD 0.93 m³ (1.22 yd³)
Maximum Reach at Ground Level 31.5 ft 9580 mm
Maximum Cutting Height 30.6 ft 9290 mm
Maximum Loading Height 21.1 ft 6450 mm
Minimum Loading Height 8.1 ft 2460 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 20.6 ft 6250 mm
Maximum Vertical Wall Digging Depth 18.1 ft 5510 mm
Bucket Digging Force - ISO 30597 ft·lbf 136 kN
Stick Digging Force - ISO 23897 ft·lbf 106 kN
Main System - Maximum Flow - Implement 113.4 gpm 429 L/min
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3626 psi 25000 kPa
Swing Speed* 11.07 r/min 11.07 r/min
Maximum Swing Torque 54875 lbf·ft 74 kN·m
Note (1) *For CE-marked machine default value may be set lower. *For CE-marked machine default value may be set lower.
Fuel Tank Capacity 103 gal (US) 390 l
Cooling System 6.5 gal (US) 24.5 l
Engine Oil 4 gal (US) 15 l
Swing Drive 1.5 gal (US) 5.5 l
Final Drive - Each 1.2 gal (US) 4.5 l
Hydraulic System - Including Tank 57.6 gal (US) 218 l
Hydraulic Tank 30.4 gal (US) 115 l
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.7 m (8'10") Reach 2.7 m (8'10")
Bucket GD 0.93 m³ (1.22 yd³) GD 0.93 m³ (1.22 yd³)
Shipping Height - Top of Cab 9.9 ft 2960 mm
Handrail Height 9.11 ft 3010 mm
Shipping Length 31.5 ft 9570 mm
Tail Swing Radius 9.3 ft 2830 mm
Counterweight Clearance 3.5 ft 1040 mm
Ground Clearance 1.6 ft 460 mm
Track Length 13.5 ft 4080 mm
Track Length to Center of Rollers 10.9 ft 3270 mm
Track Gauge 7.3 ft 2200 mm
Transport Width 9.9 ft 2990 mm

320 GX Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

BOOMS AND STICKS

  • 5.7 m (18'8") Reach boom (all regions except Middle East)
  • 5.7 m (18'8") HD Reach boom (Middle East only)

CAB

  • Sound suppressed with viscous mounts
  • High-resolution 203 mm (8") LCD touch screen monitor
  • Mechanically adjustable seat with headrest and armrest
  • 51 mm (2") orange seat belt
  • Auto bi-level air conditioner
  • Keyless push-to-start engine control
  • Fixed left-side console
  • 1 button joysticks
  • Bluetooth® radio with USB/Aux ports
  • 24V DC outlet
  • Cup holder and storage compartments
  • 70/30 tempered glass windshield
  • Rear window emergency exit
  • Upper radial wiper with washer
  • Openable steel hatch
  • LED Dome light
  • Washable floor mat

CAT TECHNOLOGY

  • VisionLink™
  • Capability to Remote Flash Cat Product Link™ (telematics only)

ELECTRICAL SYSTEM

  • Maintenance-free 950 CCA batteries (x2)
  • Electrical disconnect switch
  • LED chassis and cab lights
  • LED left-side boom light

ENGINE

  • Cat C4.4 single turbo diesel engine
  • Two selectable modes: Power, Smart
  • Up to 4500 m (14,760 ft) altitude capability
  • 52°C (125° F) high-ambient cooling capacity
  • -25°C (-13° F) cold start capability
  • Electric fuel priming pump
  • Two-stage fuel filtration system
  • Sealed double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Electronic main control valve, hammer ready
  • Back-to-back electronic pumps
  • Boom and stick regeneration circuits
  • Automatic hydraulic oil warmup
  • Automatic two-speed travel
  • High performance hydraulic return filter

SAFETY AND SECURITY

  • Anti-skid plating with countersunk bolts
  • Handrail and hand hold
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Hydraulic lockout lever
  • Lockable disconnect switch

SERVICE AND MAINTENANCE

  • Grouped engine oil and fuel filters
  • Scheduled Oil Sampling (S·O·S℠) ports

UNDERCARRIAGE AND STRUCTURES

  • Standard undercarriage (all regions except Middle East)
  • Medium undercarriage (Middle East only)
  • Grease lubricated track link
  • Center track guiding guard
  • Travel motor guards
  • 3600 kg (7,940 lb) counterweight
  • Tie-down points

320 GX Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

BOOMS AND STICKS

  • 2.5 m (8'2") Reach stick
  • 2.7 m (8'9") Reach stick
  • 2.7 m (8'9") HD Reach stick (Middle East only)
  • 2.9 m (9'6") HD Reach stick (Middle East only)

CAB

  • Operator Protective Guards (OPG)
  • 3 button joysticks

ELECTRICAL SYSTEM

  • LED right-side boom light

HYDRAULIC SYSTEM

  • Hammer lines
  • Hammer return filter

SAFETY AND SECURITY

  • OPG with matching lights
  • Rearview camera (mandatory in Kingdom of Saudi Arabia; optional in other regions)
  • Rear- and right-side-view cameras (mandatory for Kingdom of Saudi Arabia; not available in other regions)
  • Rollover Protective Structure (ROPS) (mandatory for Kingdom of Saudi Arabia; optional in Africa, Middle East, South America; not available in other regions)
  • Travel alarm (standard in South America)
  • Swing alarm

SERVICE AND MAINTENANCE

  • Radiator screen

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") triple grouser track shoes
  • 790 mm (31") triple grouser track shoes
  • 800 mm (31") triple grouser track shoes (Southeast Asia only)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 320 GX compares against frequently compared products.

Media Gallery

320 GX Hydraulic Excavator

320 GX Hydraulic Excavator

320 GX Hydraulic Excavator

320 GX Hydraulic Excavator

320 GX Hydraulic Excavator
320 GX Hydraulic Excavator
320 GX Hydraulic Excavator
320 GX Hydraulic Excavator

360 View
360 View

Check out current offers for the 320 GX

View More Offers