Mid-Machine Scarifier

Multi-Shank Rippers Mid-Machine Scarifier, V-Shape

Request A Price Shop Now

Key Specs

Number of Standard Ripper Shanks
13
13
Ripping Depth, Maximum
11.5 in
292 mm
Motor Grader Machine Capability
120, 120 GC, 140, 140 GC, 150, 160
120, 120 GC, 140, 140 GC, 150, 160

Overview

Cat Mid-Machine V-Shape Scarifier

Benefits

Optimized Design for Greater Range of Motion

The redesigned carriage is wider to reduce number of passes and gives greater clearance to machine components to reduce risk of damage.

Easy to Use

The mid-machine scarifier is compatible with all front lift groups and can be retrofitted to all 120, 140, 150, and 160 motor graders to increase your attachment value. The elimination of shims and wear inserts help you work smarter by reducing the amount of regular maintenance.

Versatile Updates Promote Effiency

Variable shank spacing brings versatility and customization to match exact ground conditions. The V-shape carriage reduces engine load while scarifying.

Product Specifications for Mid-Machine Scarifier, V-Shape

Number of Standard Ripper Shanks 13 13
Scarifier Shank Holder Spacing 4.6 in 116 mm
Shank Holders 13 13
Ripping Depth, Maximum 11.5 in 292 mm
Working Width 70.1 in 1781 mm
Motor Grader Machine Capability 120, 120 GC, 140, 140 GC, 150, 160 120, 120 GC, 140, 140 GC, 150, 160
Penetration Force 20233 lb 90 kN
Pryout Force 6744 lb 30 kN
Weight 2275 lb 132 kg

See how Mid-Machine Scarifier, V-Shape compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Mid-Machine Scarifier

Mid-Machine Scarifier

Mid-Machine Scarifier
Mid-Machine Scarifier