Tilt Rotate Systems TRS14 Tiltrotator: 516-6769

Request A Price Find Dealer

Key Specs

Machine Class
14-19 ton Excavators
14-19 ton Excavators
Weight
1190 lb
540 kg
Interface Options: Top-Bottom
S60 / S60
S60 / S60

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS14 Tiltrotator: 516-6769

Machine Class 14-19 ton Excavators 14-19 ton Excavators
Weight 1190 lb 540 kg
Interface Options: Top-Bottom S60 / S60 S60 / S60
Overall Height 45.67 in 1160 mm
Length 31.5 in 800 mm
Overall Width 31.89 in 810 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.31 yd³ 1 m³
Maximum Bucket Width 68 in 1700 mm

See how TRS14 Tiltrotator: 516-6769 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent