Tilt Rotate Systems TRS23 Tiltrotator: 567-6086

Request A Price Find Dealer

Key Specs

Machine Class
23-30 ton Excavators
23-30 ton Excavators
Weight
2083 lb
945 kg
Interface Options: Top-Bottom
Pin-on / S80
Pin-on / S80

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS23 Tiltrotator: 567-6086

Machine Class 23-30 ton Excavators 23-30 ton Excavators
Weight 2083 lb 945 kg
Interface Options: Top-Bottom Pin-on / S80 Pin-on / S80
Overall Height 52.56 in 1335 mm
Length 38.94 in 989 mm
Overall Width 38.19 in 970 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 2.09 yd³ 1.6 m³
Maximum Bucket Width 79 in 2000 mm

See how TRS23 Tiltrotator: 567-6086 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent