S80 S Type Excavator Coupler: 573-3171

S Type Couplers S80 S Type Excavator Coupler: 573-3171

Request A Price Find Dealer

Key Specs

Weight
1005 lb
456 kg
Lifting Hook Capacity
10 ton (US)
10 ton (US)
Width
23.23 in
590 mm

Overview

Cat® S Couplers help you get the job done faster while keeping the safety of your people and equipment top of mind. With the ability to easily switch attachments, S Couplers bring enhanced versatility and the kind of quality you expect from your Cat products. S Couplers are a versatile solution that help your operation run at peak efficiency.

Product Specifications for S80 S Type Excavator Coupler: 573-3171

Weight 1005 lb 456 kg
Lifting Hook Capacity 10 ton (US) 10 ton (US)
Width 23.23 in 590 mm
Overall Length 26.38 in 670 mm
Machine Class 25-40 tons 25-40 tons
Maximum Operating Pressure 5076 psi 350 bar

See how S80 S Type Excavator Coupler: 573-3171 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

S80 - CB Linkage Coupler

S80 - DB Linkage Coupler

S80 - CB Linkage Coupler
S80 - DB Linkage Coupler

Check out current offers for the S80 S Type Excavator Coupler: 573-3171

View More Offers