| Weight | 173.7 lb 78.8 kg |
| Width | 13.4 in 339.3 mm |
| Length | 24.6 in 625.5 mm |
| Overall Height | 17 in 431.66 mm |
| Pin Diameter | 1.8 in 45 mm |
| Machine Class | 7-8 Ton Mini Excavators 7-8 Ton Mini Excavators |
| Interface Type | Pin On Pin On |
| Required Hydraulics | None Required None Required |