| Minimum Carrier Weight | 90 ton (US) 90 ton (US) |
| Maximum Carrier Weight | 95 ton (US) 95 ton (US) |
| Weight | 3430 lb 1556 kg |
| Attachment Pin Diameter - Stick (Front) | 4.72 in 120 mm |
| Attachment Pin Diameter - Link (Rear) | 4.33 in 110 mm |
| Pin Spread - Minimum | 23.23 in 590 mm |
| Pin Spread - Maximum | 27.4 in 696 mm |
| Lifting Eye Working Load Limit | 52911 lb 24000 kg |
| Width - Machine Interface | 35.28 in 896 mm |
| Width - Attachment Interface | 21.34 in 542 mm |