| Minimum Carrier Weight | 45 ton (US) 45 ton (US) | 
| Maximum Carrier Weight | 52 ton (US) 52 ton (US) | 
| Weight | 2082 lb 944 kg | 
| Attachment Pin Diameter - Stick (Front) | 3.94 in 100 mm | 
| Attachment Pin Diameter - Link (Rear) | 3.94 in 100 mm | 
| Pin Spread - Minimum | 20.83 in 529 mm | 
| Pin Spread - Maximum | 24.92 in 633 mm | 
| Lifting Eye Working Load Limit | 44092 lb 20000 kg | 
| Width - Machine Interface | 26.18 in 665 mm | 
| Width - Attachment Interface | 17.05 in 433 mm | 
 
                                        
                                      
                                        
                                      
                                        
                                      
                                        
                                      
                                        
                                      
                                        
                                     