| Minimum Carrier Weight | 74 ton (US) 74 ton (US) |
| Maximum Carrier Weight | 74 ton (US) 74 ton (US) |
| Weight | 2743 lb 1244 kg |
| Attachment Pin Diameter - Stick (Front) | 4.33 in 110 mm |
| Attachment Pin Diameter - Link (Rear) | 3.94 in 100 mm |
| Pin Spread - Minimum | 23.43 in 595 mm |
| Pin Spread - Maximum | 25.79 in 655 mm |
| Lifting Eye Working Load Limit | 44092 lb 20000 kg |
| Width - Machine Interface | 30.83 in 783 mm |
| Width - Attachment Interface | 19.41 in 493 mm |
Pin Grabber Couplers Pin Grabber Coupler (VB-Linkage): 566-3070
Request A Price Find DealerKey Specs
- Minimum Carrier Weight
- 74 ton (US)
- 74 ton (US)
- Maximum Carrier Weight
- 74 ton (US)
- 74 ton (US)
- Weight
- 2743 lb
- 1244 kg
Overview
Cat® Pin Grabber Couplers bring another level of productivity and versatility to your operation. Add the ability to change attachments quickly and conveniently to your operation, while staying aligned to worldwide safety standards.
Features At A Glance
- Get back to work faster with the capability to change attachments in seconds
- Attachments are shareable between similar sized excavators
- Couplers are weighted to handle big payloads, so you do not have to compromise on bucket size
- Do more with your equipment. Added versatility allows you to switch easily from digging, grading, material handling, compacting soil, breaking rocks, and more.
- Trenching widths available for certain coupler sizes:
- Saves backfill time and material
- Keeps the widest part of the coupler inside the digging width of 24- and 30-inch buckets
- Fully compatible with wider buckets and the same attachments as the standard models
- Pin Grabber Performance Buckets – recessed pins for an even further reduced tip radius
- Pick up buckets in reverse position to clean out square corners
- Redundant locking system secures attachments:
- Primary wedge – Blocks pin movement like a deadbolt lock
- Secondary latch – Indicates to operator if coupler is either open or closed. Hinged to clamp the pin in place.
- Two spring-loaded arms – Assure secondary latch stays closed
- In the event you experience a loss of hydraulic pressure, redundant locking systems keep attachment in place
- Short coupler profile maintains tight tip radius, breakout force, and digging power
- Cast frame pieces made from abrasion-resistant steel
- Integrated, centered lift eye handles wide range of shackle, chain, and cable. Its interior shape keeps loads stable.
- Couplers without a lift eye are available in Japan to meet local lifting restrictions.
- Visual and audible indicate to operator attachments are secure to the coupler.
- Greasing block provides a primary and easily accessible grease point.
- Operating procedures are simple and intuitive.
- Compliant with worldwide safety standards: ISO13031, EN474, and AS 4772:2008.
- Simplify on-the-job maintenance and improve reliability with the debris shield covering and protecting critical coupler components.
- Never waste time looking for your couplers again. Cat asset tracking is available on select Pin Grabber Couplers.
- Track your entire fleet of attachments and machines from one source. Couplers with asset tracking can be viewed in VisionLink®alongside Product Link™subscribed equipment.
- Keep your assets secure. Couplers with an asset tracker send an alert if they leave an easy-to-setup site boundary.
Product Specifications for Pin Grabber Coupler (VB-Linkage): 566-3070
See how Pin Grabber Coupler (VB-Linkage): 566-3070 compares against frequently compared products.
- Minimum Carrier Weight
- 74 ton (US)
- 74 ton (US)
- Maximum Carrier Weight
- 74 ton (US)
- 74 ton (US)
- Weight
- 2743 lb
- 1244 kg
- Minimum Carrier Weight
- 45 ton (US)
- 45 ton (US)
- Maximum Carrier Weight
- 52 ton (US)
- 52 ton (US)
- Weight
- 2082 lb
- 944 kg
- Minimum Carrier Weight
- 90 ton (US)
- 90 ton (US)
- Maximum Carrier Weight
- 95 ton (US)
- 95 ton (US)
- Weight
- 3430 lb
- 1556 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
- Pin Grabber Coupler Technical Specifications (Global) Downloadable PDF Opens in a New Tab file_download
- Pin Grabber Couplers Key Features and Benefits (Global) Downloadable PDF Opens in a New Tab file_download
- Pin Grabber Couplers Family Brochure (Global) Downloadable PDF Opens in a New Tab file_download
Media Gallery
Photos
Videos
VB-Linkage Pin Grabber Coupler
Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.
Pin Grabber Couplers are simple to maintain with one central greasing point.
Pin Grabber Coupler locking mechanism engaged
Pin Grabber Coupler clearing brush with rake and Pro Plus thumb
Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.
Cat Pin Grabber Couplers | Jobsite Confidence
Cat Pin Grabber Couplers | Jobsite Productivity
Cat Pin Grabber Couplers | Built to Last
Cat Pin Grabber Couplers | Easy to Use
Cat Pin Grabber Couplers | Standards and Compliance
Cat Pin Grabber Couplers | How It Works
Cat Pin Grabber Couplers | Operation and Maintenance